Publish your products
Agawa, Bidet tap
Deante

Agawa, Bidet tap

A convenient bidet battery facilitates the maintenance of everyday hygiene. This is a tasteful proposal combining modern design, the highest quality materials and an ecological approach. Provides a perfectly selected water temperature, without splashing. A fashionable shape will make a home bathroom or a toilet will become a room not only functional, but also pleasant for the eye, your private oasis of peace.
Specification
    • Mixer type:  single-handle, mixer
    • Body height: 163 mm
    • Acoustic group: I (x ≤ 20) dB
    • Flow class: A ≤ 15 (9.1 - 15) l/min.
    • Spout range: 115 mm
    • Supply hoses: 45 cm
Technical specification
  • Unique ref.BQG_030M
  • Product familySanitary
  • Product groupAccessories
  • TypeObject (single object)
  • Date of publishing2022-04-13
  • Edition number1
  • Height (mm)163
  • Depth (mm)115
Related
  • Material mainBrass
  • Material secondaryChrome
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City