Publish your products
Hiacynt, Concealed shower set, with mixer BOX
Hiacynt, Concealed shower set, with mixer BOX
    Deante

    Hiacynt, Concealed shower set, with mixer BOX

    The shower set concealed has all the necessary parts for shower equipment. High quality of used materials tested repeatedly under laboratory conditions ensures trouble-free. Modern design and elegant finish are eye-catching, and the concealed assembly enlarges optically space. The minimalist solution makes you gain a place for example on an additional shelf for cosmetics or hanger. As a result, you will make a whole room easier and faster. The set has a mixer box, where you can not set the temperature of flowing water depending on your needs.
    Specification
    • MIXER
      Mixer type: Concealed BOX, mixer
      Installation method: concealed
      SPOUTS
      Spout type: still
      Range of shower/ bath spout [mm]: 325
      SHOWER HEAD
      Shape: rectangular
      Material: steel 304, brass
      Width [mm]: 300
      Length [mm]: 300
      thickness: 55
      Anti-calc: yes
      Number of functions: 1
      Stream type: rain
      Quick response time for turning the water on and off: yes
      HAND SHOWERS
      Number of functions: 1
      Anti-calc: yes
      Stream type: rain
      HOSES
      Length [mm]: 1500
      Braid type: not applicable
      Braid material: PVC
      Anti-twist: 1
      ANGULAR CONNECTION
      Finish: nero
      Connection type: for the hose with hand shower holder
      Shape: round
      Material: brass
      Connection thread: yes
      Concealed mounting: yes
    Technical specification
    • Unique ref.BXYZNQHM
    • Product familySanitary
    • Product groupAccessories
    • TypeObject (single object)
    • Date of publishing2022-04-20
    • Edition number1
    Related
    • Material mainBrass
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City