Publish your products
Arnika, Shower column, with shower mixer
Arnika, Shower column, with shower mixer
Arnika, Shower column, with shower mixer
Arnika, Shower column, with shower mixer
    Deante

    Arnika, Shower column, with shower mixer

    A comfortable raincoat allows for free movements in the shower, because you do not have to keep your handset in your hand. Classic shapes and modern finish make it beautifully present in industrial, Scandinavian bathrooms, but also in more traditional interiors. The durable and durable coating is resistant to spatter and thermal shock. The rainwear is easily maintained in immaculate cleanliness thanks to the Anti-Calc system. Stone precipitate from water. You are cursed with silicone nozzles with one hand. The set includes a shower mixer. Each time you can choose the water outflow source and choose them to current needs. The battery is elegantly finished and consistent with the remaining part of the collection and a raincoat itself.
    Specification
    • SHOWER COLUMN
      Finish: gold
      mixer: yes
      Flow class: 15≤ S <20 (15 - 19.9) l/min
      Rain head height adjustment: yes
      Bar height adjustment: 825-1210 mm
      SHOWER HEAD
      Shape: round
      Material: brass
      thickness: 57
      Diameter: 250 mm
      Anti-calc: yes
      Number of functions: 1
      HAND SHOWERS
      Number of functions: 3
      Anti-calc: yes
      Stream type: rain, mixed, hydromassage
      HOSES
      Length:
      1500 mm
      Braid type: not applicable
      Braid material: PVC
      Anti-twist: 1
      MIXER
      Mixer type: mixer, two-handle
      Check valves: yes

    Technical specification
    • Unique ref.NAC_Z1QK
    • Product familySanitary
    • Product groupAccessories
    • TypeObject (single object)
    • Date of publishing2022-04-15
    • Edition number1
    • Width (mm)360
    Related
    • Material mainBrass
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City