Publish your products
Arnika, Washbasin tap, tall
Deante

Arnika, Washbasin tap, tall

Bathroom Basin Tap Deante is a combination of great design and practical ecological solutions. The body was made of high quality brass, which guarantees trouble-free use for many years. Classic lines make it greatly composed by other elements of decor in traditional and more modernist bathrooms. The battery does not have a classic lever because it turns on and off. The built-in sensor detects the movement of the hand under the spout and reacts to its presence. It will work both in public places and in private bathrooms, where residents take care of ecology and saving water and money. This model without temperature adjustment. 230 / 6V power supply.
Specification
  • MIXER
    Finish: chrome
    Mixer type: single-handle, mixer
    Installation method: standing
    Flow class [l/min]: Z - 4-9 l/min
    Acoustic group [dB]: I (x ≤ 20)
    MIXER CARTRIDGE
    Ceramic cartridge size: 35 mm
    SPOUTS
    Spout type: still
    Mixer spout range [mm]: 170
    Material: brass
    AERATORS
    Aerator type: silicone
    Aerator size: M22
    CONNECTING HOSES
    Length [mm]: 450
    Installation thread: 3/8''
    Connection thread: M10

Technical specification
  • Unique ref.BQA_020N
  • Product familySanitary
  • Product groupFausets
  • TypeObject (single object)
  • Date of publishing2023-11-07
  • Edition number1
Related
  • Material mainBrass
Classification
  • BIMobject CategorySanitary - Taps & Mixers
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit