Publish your products
Arnika, Bath mixer, 3-hole
Arnika, Bath mixer, 3-hole
Arnika, Bath mixer, 3-hole
Arnika, Bath mixer, 3-hole
    Deante

    Arnika, Bath mixer, 3-hole

    The bathtub tap combines aesthetic appearance and functionality. Classic shapes are greatly composed in both small bathrooms and large bathing salons. A solid corpus was made of the highest quality brass and elegantly finished. It's easy to clean it and prevents excessive stone deposition. The bathtub tap is also equipped with aerator. The device breaks the drops and aeration of a stream. Thanks to this, the water is softer.
    Specification
    • MIXER
      Finish: nero
      Mixer type: single-handle, mixer
      Installation method: standing
      Flow class [l/min]: A ≤ 15 (9.1 - 15)
      Acoustic group [dB]: I (x ≤ 20)
      MIXER CARTRIDGE
      Ceramic cartridge size: 35 mm
      SPOUTS
      Spout type: still
      Mixer spout range [mm]: 146
      Material: brass
      FUNCTION SWITCH
      Switch type: ceramic mechanical
      AERATORS
      Aerator type: silicone
      Aerator size: M24
      CONNECTING HOSES
      Length [mm]: 450
      Installation thread: 3/8''
      Connection thread: M12
      HOSES
      Length [mm]: 1500
      Braid type: not applicable
      Anti-twist: 1
      HAND SHOWERS
      Number of functions: 3
      Anti-calc: yes

    Technical specification
    • Unique ref.BQA_N13M
    • Product familySanitary
    • Product groupFausets
    • TypeObject (single object)
    • Date of publishing2023-11-07
    • Edition number1
    Related
    • Material mainBrass
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit