Publish your products
Tamizo, Kitchen tap
Tamizo, Kitchen tap
Tamizo, Kitchen tap
    Deante

    Tamizo, Kitchen tap

    The functional kitchen faucet was designed for high usability and aesthetic appearance. Elegant design makes it fits modern, but also Scandinavian or more traditional. The sink battery has a aerator that reduces life of water, which is very important when handicapped dishes. In addition, the aerated stream is softer.
    Specification
    • MIXER
      Finish: nero
      Mixer type: mixer, single-handle
      Installation method: standing
      Total mixer height [mm]: 333
      Flow class [l/min]: A ≤ 15 (9.1 - 15)
      Acoustic group [dB]: I (x ≤ 20)
      MIXER CARTRIDGE
      Ceramic cartridge size: 25 mm
      SPOUTS
      Spout type: swivel
      Mixer spout range [mm]: 225
      Material: stainless steel
      AERATORS
      Aerator type: silicone, swivel
      Aerator size: M24
      CONNECTING HOSES
      Length [mm]: 450
      Installation thread: 3/8''
      Connection thread: M8
    Technical specification
    • Unique ref.BQT_N63M
    • Product familyKitchen
    • Product groupFausets
    • TypeObject (single object)
    • Date of publishing2022-04-26
    • Edition number1
    Related
    • Material mainBrass
    Classification
    • BIMobject CategoryKitchen - Taps & Mixers

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit