Publish your products
TESS Ceramic washbasin, countertop
TESS Ceramic washbasin, countertop
TESS Ceramic washbasin, countertop
    Deante

    TESS Ceramic washbasin, countertop

    Length: 597 mm

    Width: 396 mm

    Height: 110 mm

    Specification
    • Length: 597 mm

      Width: 396 mm

      Height: 110 mm

    Technical specification
    • Unique ref.cds_6u6s
    • Product familySanitary
    • Product groupAccessories
    • TypeObject (single object)
    • Date of publishing2018-11-13
    • Edition number1
    • Height (mm)110
    • Width (mm)396
    • Depth (mm)597
    Related
    • Material mainCeramics
    • Material secondaryCeramics
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City