Publish your products
Correo, Granite shower tray rectangular 100x90 cm
Correo, Granite shower tray rectangular 100x90 cm
Correo, Granite shower tray rectangular 100x90 cm
    Deante

    Correo, Granite shower tray rectangular 100x90 cm

    A modern granite tray created and produced entirely in Poland. It has high impact resistance, temperature differences or discoloration. If you plan to equip your bathroom for long years, you've come a good time. Maintenance of cleanliness facilitates hydrophobicity, flat surface and drain mask. The water flows freely, leaving a stone sediment. You can not forget about the appearance! The granite paddling pool will match every modern bathroom. Rectangular shape, which is ideal for installation or larger bathrooms. Size 100x90 cm.
    Specification
    • Finish:  metallic grey
      Material:  granite
      Shape:  rectangular
      Width [mm]:  900
      Length [mm]:  1000
      Height [mm]:  35
      Installation method:  directly on the spout, on the floor level, on the construction material support
      Drain diameter:  90
      possibility to cut to size:  Yes
      hydrophobicity:  Yes
    Technical specification
    • Unique ref.KQR_S45B
    • Product familySanitary
    • Product groupShowers
    • TypeObject (single object)
    • Date of publishing2022-04-26
    • Edition number1
    Related
    • Material mainComposite
    Classification
    • BIMobject CategorySanitary - Shower trays

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit