Publish your products
Vital wall-mounted steel grab bar 300mm, 450mm, 600mm
Vital wall-mounted steel grab bar 300mm, 450mm, 600mm
Vital wall-mounted steel grab bar 300mm, 450mm, 600mm
    Deante

    Vital wall-mounted steel grab bar 300mm, 450mm, 600mm

        • can be mounted in any position:  - vertically  - horizontally  - at a slant
        • material: stainless steel
        • 35mm diameter bar for easier gripping
        • provides confidence and stability
        • suitable for users up to 150kg when fitted to a solid wall.
        • fixings not included
        • finish
          1. 041A - polished, 300mm
          2. 041B - polished, 450mm
          3. 041C - polished, 600mm
          4. 641A - white, 300mm
          5. 641B - white, 450mm
          6. 641C - white, 600mm
        Specification
          • Length: 300, 450, 600 mm 
          • Lift capacity up to: 150 kg
        Technical specification
        • Unique ref.niv_041_a_b_c_641_a_b_c
        • Product familySanitary
        • Product groupAccessories
        • TypeObject (single object)
        • Date of publishing2018-11-13
        • Edition number1
        • Height (mm)117
        • Width (mm)600
        Related
        • Material mainSteel
        • Material secondaryMetal
        • Designed inPoland
        • Manufactured inPoland
        Classification
        • BIMobject CategorySanitary - Bathroom Accessories
        • IFC classificationSanitary Terminal
        • Uniclass 2015 CodePr_40_20_76_84
        • Uniclass 2015 DescriptionSupport rails
        • CSI MasterFormat 2014 Code10 28 16
        • CSI MasterFormat 2014 TitleBath Accessories
        • OmniClass Number23-31 15 17 21
        • OmniClass TitleBathtub Grab Bars
        • CSI UniFormat II CodeE2010
        • CSI UniFormat II TitleFixed Furnishings

        Region availability

        Europe
        Åland Islands
        Albania
        Andorra
        Austria
        Belarus
        Belgium
        Bosnia and Herzegovina
        Bulgaria
        Croatia
        Cyprus
        Czech Republic
        Denmark
        Estonia
        Faroe Islands
        Finland
        France
        Germany
        Gibraltar
        Greece
        Guernsey
        Hungary
        Iceland
        Ireland
        Isle of Man
        Italy
        Jersey
        Latvia
        Liechtenstein
        Lithuania
        Luxembourg
        Malta
        Moldova
        Monaco
        Montenegro
        Netherlands
        North Macedonia
        Norway
        Poland
        Portugal
        Romania
        Russia
        San Marino
        Serbia
        Slovakia
        Slovenia
        Spain
        Svalbard and Jan Mayen
        Sweden
        Switzerland
        Ukraine
        United Kingdom
        Vatican City