Publish your products
Smart Water Flow Monitor. RF.
DEFCON8

Smart Water Flow Monitor. RF.

This magic mirror has an ''invisible'' display behind it. The mirror shows in real time instant and total water consumption of a household / bathroom / office... It raises awareness in people and fosters a better use. Water consumption is reduced ~10% based on behavior changes. Approximately half of the water saved is hot, so, energy & CO2 are saved too. Compatible with any sanitaryware and savings add up to those generated with eco-taps, aerators. This device helps architects build nZEB. Make your projects more sustainable. Resilient buildings and cities. Reduce water & energy bills . Fight water scarcity and reduce CO2 emissions.
Specification
  • The Smart Water Flow Monitor helps people save water & energy in buildings. The display is integrated in the mirror and remains invisible untill any tap is opened. Users see their instant water consumption and the total water used / day. This fosters behavior changes in most people (for example not leaving the tap running unnecessarily, reduce shower duration, use washing machines full etc ... ) achieving water & energy savings. Users can set a daily consumption target and see the ''remaining amount of water" during each use. This empowers and engages people in achieving savings in schools, households, offices... It can monitor a whole household or just a bathroom or sink. Optionally, water flow and temperature data can be processed statistically in the cloud to find behavior patterns, leaks and decide water & energy saving strategies based on data. Mirror size is tailored according to customer requirements . Communication between flowmeters and display can be wired or by RF. Installation in a new / refurbished building takes just 20 minutes. Only mirror in the market with return of investment around 3-5 years depending on water & energy prices.
Technical specification
  • Unique ref.Smart-Water-Flow-Monitor-RF
  • Product familyEnergy efficiency / Domotics
  • Product groupSmart mirror
  • TypeObject (single object)
  • Date of publishing2020-09-09
  • Edition number1
  • Height (mm)65
  • Width (mm)120
  • Depth (mm)110
Related
  • Material mainPE/PP
  • Material secondaryBrass
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)0.5
Classification
  • BIMobject CategorySanitary - Mirrors
  • IFC classificationFlow Controller
  • ETIM CodeEC002580
  • ETIM NameFlow monitoring equipment
  • Uniclass 2015 CodePr_80_51_46
  • Uniclass 2015 DescriptionLiquid flow meters
  • CSI MasterFormat 2014 Code40 71 00
  • CSI MasterFormat 2014 TitleFlow Measurement
  • OmniClass Number23-27 11 15
  • OmniClass TitleFlow Measuring Instrument And Controls
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belgium
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City

Similar products