Publish your products
Atlantic Guard Palisade Fencing
Atlantic Guard Palisade Fencing
Atlantic Guard Palisade Fencing
    Demex AB

    Atlantic Guard Palisade Fencing

    Atlantic Guard palisade fencing conveys both an aesthetic and robust impression that signals high security. The easy-to-install panels enhance protection around the property while also providing a sleek and professional appearance.
    Specification
    • Atlantic Guard palisade fencing can, thanks to its simple design, be supplied in virtually any height.

      Vertical profiles: 15 × 15 mm

      Horizontal profiles: 50 × 30 mm

      Panel length: 3000 mm

      Panel height: 500–2400 mm (additional heights available on request).

      Harbor is available in all colours (always hot-dip galvanized as pre-treatment). The most common options are:

      Panels: Galvanized (FZV), Dark Green (MG), Olive Green (OG), Black (SV)

      Posts: Galvanized (FZV), Dark Green (MG), Olive Green (OG), Black (SV)

    Technical specification
    • Unique ref.Atlantic-Guard
    • Product familyFence
    • Product groupPalisade fence
    • TypeObject (single object)
    • Date of publishing2026-06-04
    • Edition number1
    Classification
    • BIMobject CategoryLandscaping - Fencing

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City