Publish your products
Viking Smart Fencing System
Viking Smart Fencing System
    Demex AB

    Viking Smart Fencing System

    Viking Smart wrought iron fencing is a continuous and articulated palisade system with optional spearhead tops on the profile tubes and post caps with decorative balls. Viking Smart is constructed using palisade panels and posts. The panels feature 50 × 30 mm horizontal profiles and 25 × 25 mm articulated vertical profiles with forged spearhead tops. The posts measure 60 × 60 × 2 mm and are fitted with a forged ball finial on top. Each panel is 3000 mm long but is continuously jointed to create a fence without visible seams. The spacing between the profiles is 100 mm.
    Specification
    • Vertical profiles: 25 × 25 mm

      Horizontal profiles: 50 × 30 mm square tubes

      Panel length: 3000 mm

      Post size: 60 x 60mm

      Fence heights: 900 mm, 1200 mm, 1450 mm, 1750 mm

      Fence heights: 900 mm, 1200 mm, 1450 mm, 1750 mm

      Fence colours: Hot-dip galvanized, Black, Green (dark shade), Grey, White

      Note: These are standard heights and standard colours. Custom orders in any dimension and any RAL or NCS colour are available upon request.

    Technical specification
    • Unique ref.Viking-Smart
    • Product familyFence
    • Product groupPanel fence
    • TypeObject (single object)
    • Date of publishing2026-07-07
    • Edition number1
    Classification
    • BIMobject CategoryLandscaping - Fencing

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City