Publish your products
Portugal Guard Panel System
Demex AB

Portugal Guard Panel System

Universal fencing system for various fields of application. The post system that is extremely easy to install in uneven terrain makes the Portugal Guard panels well-suited to a number of applications. Portugal Guard is a fencing system that is joined continuously or at the posts. Portugal Guard is suitable for installations with high requirements for security and design, which is why it is a popular choice for industrial and public facilities. Portugal Guard is delivered in practically all heights. The system consists of vertical sections welded onto horizontal sections, posts, and connecting parts and can be completed with gate systems with the same filling.

Fields of application

Parks, public institutions, airports and military facilities, schools, industrial areas, as well as playground and sports facilities.

Strong, secure and aesthetically pleasing

Portugal Guard is a fencing system that keeps its shape and gives a professional impression. It consists of a panel of vertical and horizontal sections and is available with a straight bow-shaped top and with or without a tip.

Specification
    • Vertical sections: 30×20 mm square sections
    • Horizontal sections: 50×30 mm square sections
    • Distance between vertical profiles: 100 mm
    • Panel length: 3,000 mm
    • Panel height: 500 to 2,400 mm (additional heights on request)

    Thanks to the simple design of the Portugal Guard fencing system, it can be delivered in practically all heights.
    Portugal Guard is available in all colours (always hot-dip galvanised as pre-treatment). The most common of these are:

    • Panels: Galvanised (FZV), Dark Green (RAL 6009), Olive Green (RAL 6013), Black (RAL 9005)
    • Posts: Galvanised (FZV), Dark Green (RAL 6009), Olive Green (RAL 6013), Black (RAL 9005)
Technical specification
  • Unique ref.portugal-guard-panel-system
  • Product familyFence
  • Product groupPalisade fence
  • TypeObject (single object)
  • Date of publishing2026-07-07
  • Edition number1
Classification
  • BIMobject CategoryLandscaping - Fencing

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City