Publish your products
Smidig Handrail System
Smidig Handrail System
    Demex AB

    Smidig Handrail System

    Demex Smidig is a modular handrail and guardrail system in hot-dip galvanised steel for walkways, car parks, schools, parks and public spaces. Ø44 posts with ball caps carry two Ø44 × 1.5 mm rails on side brackets. Easy to install, comfortable to hold, keeps pedestrians on the right path and protects them from passing traffic.

    The model shows one 3.5 m section with two posts at 3000 mm centres. Components: post Smidig Kombi Ø44 1000 L=1400 (A5520) or 1200 L=1600 (A5521), rail holder (A5532), ball cap (A5531), rail Ø44 × 1.5 L=3500/7000 (A1425/A1427), end and corner fittings. Also available in RAL 6005, 6003 and 9005.

    Manufacturer: Demex AB, Sweden. www.demex.se, sales@demex.se, +46 371-335 40.

    Specification
      • Post: Ø44 × 1.5 mm, 1000 mm above ground, cast 400 mm (A5520)
      • Post centres: 3000 mm
      • Rails: 2 × Ø44 × 1.5 mm on side-mounted holders (Ø12 bent rod)
      • Section shown: 3500 mm rail length
      • Finish: hot-dip galvanised, or RAL 6005 / 6003 / 9005
      • Weight of shown section: approx. 16 kg
      • BIM: IFC4 (IfcRailing, HANDRAIL)
    Technical specification
    • Unique ref.smidig-handrail-system
    • Product familyRailings
    • Product groupHandrail
    • TypeAssembly (multiple objects)
    • Date of publishing2026-11-19
    • Edition number1
    • Height (mm)1450
    • Width (mm)3500
    • Depth (mm)190
    Related
    • Material mainGalvanized steel
    • Weight Net (Kg)16
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City