Publish your products
FRAME Metal Panel Railing System
FRAME Metal Panel Railing System
FRAME Metal Panel Railing System
FRAME Metal Panel Railing System
FRAME Metal Panel Railing System
FRAME Metal Panel Railing System
FRAME Metal Panel Railing System

    FRAME Metal Panel Railing System

    4.1 out of 5 stars4.1(9 reviews)

    FRAME is a structural metal panel system that is picture framed with your favorite perforated metal or wire mesh. Wide edges of FRAME  creates a bold statement with a art deco look. Supporting base is minimalistic, almost out of sight, giving you a floating metal panel. Wide frame also creates an integral top guard edge, eliminating the need for added top cap.  Handrail can be added for stair applications, select from a range of stainless or wood rails, and add lighting via VIVA iRail Linear or Pod LED.

    Specification
    • Material:
      Powder Coated Post

      Size:
      Solid bar post @ 4'-3" max. O.C

      Mounting Options
      Fascia, Top or Core mount.

      INFILL MATERIAL:  Perforated Metal or Wire Mesh

      Stainless Steel (304 or 316)
      Finish Options:  Powder Coa

      Size/Spacing
      2" wide with aluminum angle framed panel


      HANDRAIL MATERIAL:

      Stainless Steel Tube
      Finish:  #6 Satin, Powder Coat
      Size/Spacing for SS Tube: Ø1-1/2" or Ø2" for Hand Rail
      Ø1-1/2", Ø2" or 2"x1" Rectangular tube for Top Rail

      Stainless Steel Tube with LED
      Finish:  #6 Satin
      Size/Spacing for SS Tube with LED:  Ø1-1/2" with LED LINEAR, Ø1-1/2" or Ø2" with LED POD

        Wood (Red Oak, Cherry or Maple):  #6 Satin
        Wood (Red Oak, Cherry or Maple) w/ LED:  Unstained
        Size/Spacing:  Ø2" / Ø2" with LED LINEAR

        1. All LED LINEAR products are ETL certified; ETL mark is proof of product compliance to North American safety standard.
      Technical specification
      • Unique ref.frame-metal-panel-railing-system
      • Product familyMetal Panel Systems
      • Product groupMetal Panel Railing System
      • TypeBuilding Material
      • Date of publishing2021-06-24
      • Edition number1
      Related
      • Material mainStainless steel
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryConstruction - Railing
      • IFC classificationRailing
      • ETIM CodeEC012260
      • ETIM NameHandrail system
      • Uniclass 2015 CodeSs_25_15_60_35
      • Uniclass 2015 DescriptionHandrail systems
      • CSI MasterFormat 2014 Code05 73 00
      • CSI MasterFormat 2014 TitleDecorative Metal Railings
      • OmniClass Number23-17 25 11 11 17
      • OmniClass TitleRailing

      Region availability

      North America
      United States