Publish your products
COUTURE - PENDANT LIGHT GRAND
COUTURE - PENDANT LIGHT GRAND
COUTURE - PENDANT LIGHT GRAND
COUTURE - PENDANT LIGHT GRAND
COUTURE - PENDANT LIGHT GRAND

    COUTURE - PENDANT LIGHT GRAND

    The Grand Couture suspension lamp dresses up any space with panache and refinement: fixed above a dining room table, in a bedroom or in a living room, this luminaire adds personality and chic to your decor. It features an elegant, refined bow-tie-shaped shade in diffused white and black fabrics and a yellow textile electrical cord. Available in three shade sizes and three standard colours.

    Specification
    • Design: Emmanuelle Legavre

      3 Standard finishes available / Custom made colors possible

      Dimensions :
      L. 50 x l. 18 x H. 228 cm / L. 19.7’’ x l. 7.1’’ x H. 89.8’’

      Materials : Fabric, lacquered steel, colored textile cord

      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 Hz - 100-127 V 50/60 Hz
      Socket : E27
      Bulb : 1 X Max 60 W - Not included

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Socket : E26
      Bulb : 1 X Max 60 W - Not included

    Technical specification
    • Unique ref.couture-pendant-light-grand
    • TypeObject (single object)
    • Date of publishing2025-07-29
    • Edition number1
    • Height (mm)2280
    • Width (mm)500
    • Depth (mm)180
    Related
    • Material mainFabric
    • Material secondarySteel
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)0.9
    Classification
    • BIMobject CategoryLighting - Pendant
    • IFC classificationLight Fixture

    Region availability

    Europe Oceania North America
    Åland Islands
    Australia
    Canada
    Andorra
    New Zealand
    United States
    Austria
    Belgium
    Croatia
    Cyprus
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Portugal
    San Marino
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    United Kingdom
    Vatican City