Publish your products
EAU DE LUMIÈRE - WALL LAMP SMALL SQUARE
EAU DE LUMIÈRE - WALL LAMP SMALL SQUARE
EAU DE LUMIÈRE - WALL LAMP SMALL SQUARE
EAU DE LUMIÈRE - WALL LAMP SMALL SQUARE
EAU DE LUMIÈRE - WALL LAMP SMALL SQUARE
EAU DE LUMIÈRE - WALL LAMP SMALL SQUARE
EAU DE LUMIÈRE - WALL LAMP SMALL SQUARE
EAU DE LUMIÈRE - WALL LAMP SMALL SQUARE

    EAU DE LUMIÈRE - WALL LAMP SMALL SQUARE

    A tribute to the world of perfume, the Eau de Lumière wall light is highly sculptural, with a sophisticated, pure design. Installed vertically or horizontally, depending on the aesthetic you're looking for or the distance from the electrical outlet, it will adorn your walls while making a statement with its noble materials. Its metal shade, finished in a light grey fabric on the outside, houses an integrated LED system that backlights the white textile finish on the inside. In addition to its silver fabric power cord, the wall lamp is adorned with two side inserts in stained grey solid oak. Available in two shade shapes and in a version finished with white Carrara marble.

    Specification
    • Design: Davide Oppizzi

      4 Standard finishes available / Custom made colors possible

      Dimensions :
      L. 21 x l. 9 x H. 23 cm/ L. 8.3’’ x l. 3.5’’ x H. 9.1’’

      Materials : Fabric, white marble of Carrare or solid oak, colored textile cord

      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 Hz - 100-127 V 50/60 Hz (on request)
      Light source LED : 3000K - IRC > 80 - Integrated LED
      Power max : 6 W

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Light source LED : 3000K - IRC > 80 - Integrated LED
      Power max : 6 W


    Technical specification
    • Unique ref.eau-de-lumiere-wall-lamp-small-square
    • TypeObject (single object)
    • Date of publishing2025-07-25
    • Edition number1
    • Height (mm)230
    • Width (mm)210
    • Depth (mm)90
    Related
    • Material mainFabric
    • Material secondaryOak
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)1.1
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • IFC classificationLight Fixture

    Region availability

    Europe Oceania North America
    Åland Islands
    Australia
    Canada
    Andorra
    New Zealand
    United States
    Austria
    Belgium
    Croatia
    Cyprus
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Portugal
    San Marino
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit