Publish your products
MOBULA - SMALL PENDANT LIGHT
MOBULA - SMALL PENDANT LIGHT
MOBULA - SMALL PENDANT LIGHT
MOBULA - SMALL PENDANT LIGHT
MOBULA - SMALL PENDANT LIGHT
MOBULA - SMALL PENDANT LIGHT
MOBULA - SMALL PENDANT LIGHT
MOBULA - SMALL PENDANT LIGHT
MOBULA - SMALL PENDANT LIGHT

    MOBULA - SMALL PENDANT LIGHT

    The Petit Mobula pendant brings movement to your interior with its slender, asymmetrical shape. This collection offers a wealth of scenographic possibilities: assembled in a line with several modules or as independent suspensions of different sizes like a group of flying stingrays. Designed for professional lighting, this pendant, which can be dimmed on request, offers a very high quality of light with very high efficiency and very good colour rendering CRI = 90+. With its contemporary design, this luminaire is particularly well-suited to being installed above a desk or in any workspace. Its airy white lacquered steel shade is complemented by felt side panels orange on the outside and yellow on the inside. Available in two shade sizes and four standard finishes.

    Specification
    • Design: DESIGNHEURE Studio

      4 Standard finishes available / Custom made colors possible

      Dimensions : L. 41 x l. 17 x H. 225,4cm / L. 16.1” x l. 6.7” x H. 88.7”
      Materials :
      Laquered steel and/or fabric, colored felted wool, electrical clear cable

      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 Hz 
      Light source LED : 3000K - IRC > 90 Integrated LED 1300 Lumens - 11W

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Light source LED : 3000K - IRC > 90 Integrated LED 1300 Lumens - 11W

    Technical specification
    • Unique ref.mobula-small-pendant-light
    • TypeObject (single object)
    • Date of publishing2025-05-27
    • Edition number1
    • Height (mm)2254
    • Width (mm)410
    • Depth (mm)170
    Related
    • Material mainMetal
    • Material secondaryFibre-felt
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)1.5
    Classification
    • BIMobject CategoryLighting - Pendant

    Region availability

    Europe Oceania North America
    Åland Islands
    Australia
    Canada
    Andorra
    New Zealand
    United States
    Austria
    Belgium
    Croatia
    Cyprus
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Portugal
    San Marino
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    United Kingdom
    Vatican City