Publish your products
MURMURE - ACOUSTIC PENDANT LIGHT
MURMURE - ACOUSTIC PENDANT LIGHT
MURMURE - ACOUSTIC PENDANT LIGHT
MURMURE - ACOUSTIC PENDANT LIGHT
MURMURE - ACOUSTIC PENDANT LIGHT
MURMURE - ACOUSTIC PENDANT LIGHT
MURMURE - ACOUSTIC PENDANT LIGHT

    MURMURE - ACOUSTIC PENDANT LIGHT

    Designed for office lighting, the Murmure suspension lamp echoes the soft whispering of the waves and the hushed atmosphere of the ocean depths, inviting you to concentrate and relax. It is a subtle blend of track lighting technology and the sensory dimension provided by acoustic foam suspensions.

    The pendant is adjustable in height and composition. The 3 shapes of acoustic panels can be positioned along the entire length of this functional luminaire, creating a decorative and contemporary solution.
    This suspension is available in 1 size with 2 colours of acoustic foam, combined or not (please contact us for custom colours).

    Specification
    • Design: Part de rêve

      One Standard finish available 

      Dimensions : L.100 x l.88 x H. 251cm / L. 39.4’’ x l. 34.6’’ x H. 98.8’’
      Materials : 
      100 % recycled PET foam, lacquered aluminium, colored textile cord


      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 Hz
      Light source LED : 3000K - IRC > 90 Integrated LED 

      2030 Lumens (Haut/above)
      4750 Lumens (Bas/below)

      Power max : 59 W


      USA / CANADA

      Tension (V) : 100-127 V 60 Hz

      Light source LED : 3000K - IRC > 90 Integrated LED

      2030 Lumens (Haut/above)
      4750 Lumens (Bas/below)

      Power max : 59 W


    Technical specification
    • Unique ref.murmure-acoustic-pendant-light
    • TypeObject (single object)
    • Date of publishing2025-07-15
    • Edition number1
    • Height (mm)710
    • Width (mm)1000
    • Depth (mm)880
    Related
    • Material mainPET
    • Material secondaryMetal
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)4.3
    Classification
    • BIMobject CategoryLighting - Pendant
    • IFC classificationLight Fixture

    Region availability

    Europe Oceania North America
    Åland Islands
    Australia
    Canada
    Andorra
    New Zealand
    United States
    Austria
    Belgium
    Croatia
    Cyprus
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Portugal
    San Marino
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    United Kingdom
    Vatican City