Publish your products
NENUPHAR - CEILING LAMP BABY
NENUPHAR - CEILING LAMP BABY
NENUPHAR - CEILING LAMP BABY
NENUPHAR - CEILING LAMP BABY
NENUPHAR - CEILING LAMP BABY
NENUPHAR - CEILING LAMP BABY

    NENUPHAR - CEILING LAMP BABY

    A true light scenography, the Nénuphar ceiling lamp is a fascinating way of dressing up ceilings, playing the role of sculpture, acoustic ceiling and luminaire all in one. The Baby Nénuphar ceiling light is ideal for projects with low ceilings and small spaces. Used as an ambient light or to punctuate a corridor, it will provide intimate indirect light. This 360°-directional ceiling light leaves plenty of scope for creativity when it comes to decorating your interiors. Its geometric, rounded lampshade in black fabric on the outside and white on the inside adds a decorative, vitamin-rich touch to your interior.

    Specification
    • Design: Kristian Gavoille

      4 Standard finishes available / Custom made colors possible

      Dimensions : L. 45 x l. 30 x H. 14,5 cm / L. 17.7” x l. 11.8” x H. 5.7”

      Materials : Tissus, acier laqué


      EUROPE / INTERNATIONAL
      Tension (V) : 220-240 V 50/60 Hz - 100-127 V 50/60 Hz
      Socket : E14
      Type of Bulb : 1x Max 10W LED équiv. 75 W

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Socket : E12
      Type of Bulb : 1x Max 10W LED équiv. 75 W

    Technical specification
    • Unique ref.nenuphar-ceiling-lamp-baby
    • TypeObject (single object)
    • Date of publishing2025-06-26
    • Edition number1
    • Height (mm)300
    • Width (mm)450
    • Depth (mm)145
    Related
    • Material mainFabric
    • Material secondarySteel
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)0.5
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture

    Region availability

    Europe Oceania North America
    Åland Islands
    Australia
    Canada
    Andorra
    New Zealand
    United States
    Austria
    Belgium
    Croatia
    Cyprus
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Portugal
    San Marino
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit