Publish your products
NENUPHAR - PENDANT LIGHT GRAND
NENUPHAR - PENDANT LIGHT GRAND
NENUPHAR - PENDANT LIGHT GRAND
NENUPHAR - PENDANT LIGHT GRAND
NENUPHAR - PENDANT LIGHT GRAND
NENUPHAR - PENDANT LIGHT GRAND

    NENUPHAR - PENDANT LIGHT GRAND

    A true light scenography, the Nénuphar pendant fascinates ceilings by playing the role of a sculpture, an acoustic ceiling and a luminaire all in one. The Grand Nénuphar pendant light is ideal for decorating ceilings. The 360° rotatable lampshade leaves plenty of scope for creativity when it comes to decorating your interiors. Its adjustable cables allow you to set the height of the luminaire to suit the space perfectly. Fitted with a discreet LED light source that provides indirect backlighting, its geometric, rounded fabric shade, brown on the outside and turquoise on the inside, adds an architectural, vibrant touch to your interior design.

    Specification
    • Design: Kristian Gavoille

      4 Standard finishes available / Custom made colors possible

      Dimensions : L. 118 x l. 78 x H. 219 cm / L. 46.5’’ x l. 30.7’’ x H. 86.2’’

      Materials : Fabric, steel lacquered, colored textile cord, steel cable.


      EUROPE / INTERNATIONAL


      Tension (V) : 220-240 V 50/60 Hz - 100-127 V 50/60 Hz
      LED : 3000 K - IRC > 90 - Integrated LED
      Power Max : 18 W

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      LED : 3000 K - IRC > 90 - Integrated LED
      Power Max : 18 W

    Technical specification
    • Unique ref.nenuphar-pendant-light-grand
    • TypeObject (single object)
    • Date of publishing2025-06-25
    • Edition number1
    • Height (mm)2190
    • Width (mm)1180
    • Depth (mm)780
    Related
    • Material mainFabric
    • Material secondarySteel
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)3.2
    Classification
    • BIMobject CategoryLighting - Pendant
    • IFC classificationLight Fixture

    Region availability

    Europe Oceania North America
    Åland Islands
    Australia
    Canada
    Andorra
    New Zealand
    United States
    Austria
    Belgium
    Croatia
    Cyprus
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Portugal
    San Marino
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    United Kingdom
    Vatican City