Publish your products
NENUPHAR - WALL LAMP TRIO GRAND
NENUPHAR - WALL LAMP TRIO GRAND
NENUPHAR - WALL LAMP TRIO GRAND
NENUPHAR - WALL LAMP TRIO GRAND
NENUPHAR - WALL LAMP TRIO GRAND
NENUPHAR - WALL LAMP TRIO GRAND
NENUPHAR - WALL LAMP TRIO GRAND
NENUPHAR - WALL LAMP TRIO GRAND

    NENUPHAR - WALL LAMP TRIO GRAND

    A true light scenography, the Nénuphar ceiling lamp is a fascinating way of dressing up ceilings, playing the role of sculpture, acoustic ceiling and luminaire all in one. The generously proportioned Trio Grand Nénuphar wall light, made up of two Grand shades plus one Petit, is ideal for decorating relatively low ceilings. The lampshade can be rotated through 360°, giving you plenty of scope for creativity when decorating your interiors. Fitted with three discreet LED light sources that diffuse the light indirectly, its geometric, rounded fabric shades, black on the outside and white on the inside, add an architectural and vibrant decorative touch to your interior.

    Specification
    • Design: Kristian Gavoille

      4 Standard finishes available / Custom made colors possible

      Dimensions : Adjustable dimensions and orientation

      Lampshade Dimensions :

      2 x L. 118 x l. 78 x H. 19 cm + 1 x L. 90 x l. 61 x H. 19 cm 

      2 x L. 46.5’’ x l. 30.7’’ x H. 7.5’’ + 1 x L. 35.4’’ x l. 24.0’’ x H. 7.5’’

      Materials : Fabric, steel lacquered, colored textile cord, steel cable.


      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 Hz - 100-127 V 50/60 Hz
      LED : 3000 K - IRC > 90 - Integrated LED
      Power Max : 3 x 18 W

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      LED : 3000 K - IRC > 90 - Integrated LED
      Power Max : 3 x 18 W

    Technical specification
    • Unique ref.nenuphar-wall-lamp-trio-grand
    • TypeObject (single object)
    • Date of publishing2025-06-26
    • Edition number1
    • Height (mm)1500
    • Width (mm)3000
    • Depth (mm)500
    Related
    • Material mainFabric
    • Material secondarySteel
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)9.9
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • IFC classificationLight Fixture

    Region availability

    Europe Oceania North America
    Åland Islands
    Australia
    Canada
    Andorra
    New Zealand
    United States
    Austria
    Belgium
    Croatia
    Cyprus
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Portugal
    San Marino
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit