Publish your products
PARIS-HANOI - FLAT PENDANT LIGHT
PARIS-HANOI - FLAT PENDANT LIGHT
PARIS-HANOI - FLAT PENDANT LIGHT
PARIS-HANOI - FLAT PENDANT LIGHT
PARIS-HANOI - FLAT PENDANT LIGHT
PARIS-HANOI - FLAT PENDANT LIGHT

    PARIS-HANOI - FLAT PENDANT LIGHT

    The Flat Paris-Hanoï pendant lamp is an invitation to travel: its large conical shade is inspired by the traditional Vietnamese hat with a touch of French elegance. Refined, this timeless pendant dresses up any space in a natural way and provides beautiful, warm lighting. Ideal in a living room, dining room or any other living space, this suspension brings a touch of chic and well-being to your interiors. A suspension system for low ceilings: this new flat version of Paris - Hanoï offers a refined alternative for spaces with limited height.

    Specification
    • Design: DESIGNHEURE Studio

      4 Standard finishes available / Custom made colors possible

      Dimensions : Ø 60 x H.222 cm 
      Materials :
      Natural raffia, fabric, lacquered steel, black textile cord

      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 H
      Socket : E27
      Bulb : 1x Max 15 W équiv. 150 W - Not included
      Recommended type of bulb : LED Globe


      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Socket : E26
      Bulb : 1x Max 15 W équiv. 150 W - Not included
      Recommended type of bulb : LED Globe

    Technical specification
    • Unique ref.paris-hanoi-flat-pendant-light
    • TypeObject (single object)
    • Date of publishing2025-05-27
    • Edition number1
    • Height (mm)2220
    • Width (mm)600
    • Depth (mm)600
    Related
    • Material mainFabric
    • Material secondaryMetal
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)0.8
    Classification
    • BIMobject CategoryLighting - Pendant
    • IFC classificationLight Fixture

    Region availability

    Europe Oceania North America
    Åland Islands
    Australia
    Canada
    Andorra
    New Zealand
    United States
    Austria
    Belgium
    Croatia
    Cyprus
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Portugal
    San Marino
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    United Kingdom
    Vatican City