Publish your products
PARIS-HANOI - NOMADIC SMALL PENDANT LIGHT
PARIS-HANOI - NOMADIC SMALL PENDANT LIGHT
PARIS-HANOI - NOMADIC SMALL PENDANT LIGHT
PARIS-HANOI - NOMADIC SMALL PENDANT LIGHT
PARIS-HANOI - NOMADIC SMALL PENDANT LIGHT
PARIS-HANOI - NOMADIC SMALL PENDANT LIGHT
PARIS-HANOI - NOMADIC SMALL PENDANT LIGHT
PARIS-HANOI - NOMADIC SMALL PENDANT LIGHT
PARIS-HANOI - NOMADIC SMALL PENDANT LIGHT

    PARIS-HANOI - NOMADIC SMALL PENDANT LIGHT

    The Petit Paris-Hanoï nomadic pendant lamp is an invitation to travel: its conical shade is inspired by the traditional Vietnamese hat, with a touch of French elegance. Refined and timeless, this pendant lights up any room in a natural way, providing warm, beautiful light. Plugged into a simple socket, it allows the lampshade to be moved around the room, adding a chic touch and a touch of well-being to your interiors. 

    Specification
    • Design: DESIGNHEURE Studio

      4 Standard finishes available / Custom made colors possible

      Dimensions : Ø 28 x H. 300 cm / Ø11.0” x H. 118.1”
      Materials :
      Natural raffia, fabric, lacquered steel, black textile cord

      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 H
      Socket : E27
      Bulb : 1x Max 15 W équiv. 100 W - Not included
      Recommended type of bulb : LED Globe

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Socket : E26
      Bulb : 1x Max 15 W équiv. 100 W - Not included
      Recommended type of bulb : LED Globe

    Technical specification
    • Unique ref.paris-hanoi-nomadic-small-pendant-light
    • TypeObject (single object)
    • Date of publishing2025-05-27
    • Edition number1
    • Height (mm)3000
    • Width (mm)400
    • Depth (mm)280
    Related
    • Material mainFabric
    • Material secondaryMetal
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)0.7
    Classification
    • BIMobject CategoryLighting - Pendant
    • IFC classificationLight Fixture

    Region availability

    Europe Oceania North America
    Åland Islands
    Australia
    Canada
    Andorra
    New Zealand
    United States
    Austria
    Belgium
    Croatia
    Cyprus
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Portugal
    San Marino
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit