Publish your products
Layers - Oak Natural - 300mm - 19 mm - Engineered Flooring
Layers - Oak Natural - 300mm - 19 mm - Engineered Flooring
Layers - Oak Natural - 300mm - 19 mm - Engineered Flooring
    Dinesen

    Layers - Oak Natural - 300mm - 19 mm - Engineered Flooring

    OXN19300E2-4

    Oak Natural Layers, 19x300mm, 2-4 m

    Dinesen Layers Oak is a collection of engineered wooden floors in the
    same high quality as Dinesen plank floors. The planks are constructed
    of three layers of solid wood. The topside consists of the finest, solid
    oak in a thickness matching our solid plank floors and will last for
    generations. The middle layer is transverse and consists of fingerjointed
    offcuts of oak or ash from our production of solid planks. Oak
    and ash supplement each other in hardness and strength, and the
    utilisation of both wood types contributes to the durability and
    sustainability of the plank. The underside of the plank consists either
    of solid oak or finger-jointed offcuts in oak or ash, like the middle layer.
    Thus, the underside may vary in expression from one plank to another.

    Oak Natural

    Dynamic structure with a natural expression. Authentic and warm. More knots

    Oak − Random lengths

    Planks in random lengths are delivered in available lengths. This makes for a fluid transition from one room to the next and a coherent expression that is perfect for many projects. Each plank is made as long as possible, which allows for a very high degree of utilisation of the raw wood.

    Oak, Chêne, Roble, Eiche, Ek, Eiketre, Eg


    Specification
    • Description:

      Engineered plank in three layers, with a top layer in Oak.
      All three layers are made of European hardwood
      The top lamella is 6 mm thick and defines the wear layer.

      Thickness: 19 mm. Tolerance: +/- 0.2 mm

      Right-angled: 90 degrees +/- 0,1° degree

      Glue: Waterproof and formaldehyde-free

      Wood moisture content: 7% +/- 1%

      Tongue and groove: 6 mm

      Surface treatment: Unfinished. To be sanded and finished on site

      Hardness (Brinell): 3,5

      Reaction to fire: Dfl-s1

      Thermal resistance: 0,17

      Heat conductivity (R): 0,11

      Formaldehyde content: Class E1

      Content of Pentachlorophenol: PCP < 5 ppm

      Density (kg/m³) : 650

    Technical specification
    • Unique ref.Layers-oak-natural-random-lengths-2-4-meter-300--mm-19mm-OXN19300E_2-4_
    • Product familyEngineered Floor
    • Product groupOak
    • TypeObject (single object)
    • Date of publishing2025-05-09
    • Edition number1
    • Height (mm)19
    • Width (mm)300
    • Depth (mm)4000
    Related
    • Material mainWood
    • Weight Net (Kg)650
    Classification
    • BIMobject CategoryFlooring - Wood Flooring