Publish your products
Swing Door Operator DAB205 | double wing
Swing Door Operator DAB205 | double wing
Swing Door Operator DAB205 | double wing
    Ditec
    Archived

    Swing Door Operator DAB205 | double wing

    Ditec DAB205 is the top-of-the-range solution for swing-door applications. The slim and elegant design makes this product perfect for every environment. DAB205 is equipped with an extremely powerful gear motor that opens the door and assists during closing, supported by a spring; the performance is the highest in its market segment, with door weight up to 400 kg or door width of over 1.6 m. The advanced Control Unit makes it easy to adjust door setting and control kinematic performance. With Ditec DAB205, the user has a complete control of the door operations, with the ability to choose the operating mode that best meets their requirements, including PUSH&GO, Power Assist and Low Energy modes. Ditec DAB205 also provides advanced management of double swing doors, which make it the perfect choice in many high demanding environments such as hospitals, shopping malls and public transportation stations. A wide choice of accessories and control devices completes the product range. Ditec DAB205 fully complies with all European directives including EN 16005.
    Technical specification
    • Unique ref.dit-dab205-2
    • Product familyAutomatic Doors
    • Product groupSwing Doors by Ditec
    • TypeObject (single object)
    • Date of publishing2020-09-23
    • Edition number1
    • Height (mm)111
    • Width (mm)720
    • Depth (mm)131
    Related
    • Material mainAluminium
    • Material secondarySteel
    • Designed inItaly
    • Manufactured inChina
    Classification
    • BIMobject CategoryDoors - Openers
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit