Publish your products
BLANK
DITON

BLANK

SLOT DRAIN CHANNEL SETUP is used to drain water off durable surfaces such as pavements, driveways and parking areas. This type of slot drain is for high and low traffic areas including personal application. The 100 mm inner diameter of the channel is fully sufficient for any rainwater drainage off the given durable surface. The manufacturing technology is unique; the whole slot drain is produced by a vibropress machine. Thanks to that, we can lower our price significantly, unlike rival products.
Technical specification
  • Unique ref.blank
  • Product familySewerage program
  • Product groupSlotted gutters
  • TypeObject (single object)
  • Date of publishing2015-04-14
  • Edition number1
  • Height (mm)200
  • Width (mm)200
  • Depth (mm)100
Related
  • Material mainConcrete
  • Material secondaryConcrete
  • Designed inCzech Republic
  • Manufactured inCzech Republic
  • Weight Net (Kg)6
Classification
  • BIMobject CategoryPlumbing - Drainage
  • IFC classificationPipe Segment
  • UNSPSC nameRain gutters and accessories
  • UNSPSC code301517
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit