Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
diton/products/d551f378-dfe1-45f7-a917-6acf0fdcbcd2
Home
Categories
Landscaping
Fencing
COVER ROOF RETRO
Available in United States
DITON
Follow
COVER ROOF RETRO
Retro wall caps form yet another alternative for sheltering the top part of your wall. Water is drained by a drip ledge wall cap.
Download
Technical specification
Technical specification
Unique ref.
cover_roof_retro
Product family
Fence program
Product group
RETRO COVER ROOF
Type
Object (single object)
Date of publishing
2015-04-14
Edition number
1
Height (mm)
195
Width (mm)
70
Depth (mm)
300
Links
Links
Product url
http://www.diton.cz/zakrytove-strisky
Installation instructions
http://www.diton.cz/sites/default/files/retro_bloky_2.pdf
Technical description
http://www.diton.cz/sites/default/files/retrobloky_1.pdf
Related
Related
Material main
Concrete
Material secondary
Concrete
Designed in
Czech Republic
Manufactured in
Czech Republic
Weight Net (Kg)
9
Classification
Classification
BIMobject Category
Landscaping - Fencing
IFC classification
Wall
UNSPSC name
Fencing
UNSPSC code
301520
Similar products
Tournesol
Post & Vine Fence
Download
Ameristar Fence Products
Echelon II®Industrial Ornamental Aluminum Fence
4.7
(
18
)
Download
Ameristar Fence Products
Montage Plus® Ornamental Steel Fence
4.4
(
21
)
Download
Ultra Aluminum Mfg
Ultra Vinyl™ Privacy - Aluminum+Vinyl Privacy Panels
Download
Finsa
Wooden fence KIT045
4.4
(
37
)
Download
Finsa
Wooden fence KIT057
3.5
(
24
)
Download