Publish your products
FENCE BLOCK STRAIGHT
DITON

FENCE BLOCK STRAIGHT

Our fence cinder blocks has exceptionally sharp edges which gives a nice finishing touch to any building whatsoever, even to completely modern housing. Undoubtedly a great advantage of regular cinder blocks is that it does not matter whether you use a wooden or metal filling, either way, it will look great. These regular cinder blocks are made in six different colours with dimensions 38,5 x 19 x 19 centimetres.
Technical specification
  • Unique ref.fence_block_straight
  • Product familyFence program
  • Product groupFence shaped bricks straight
  • TypeObject (single object)
  • Date of publishing2015-04-14
  • Edition number1
  • Height (mm)190
  • Width (mm)190
  • Depth (mm)385
Related
  • Material mainConcrete
  • Material secondaryConcrete
  • Designed inCzech Republic
  • Manufactured inCzech Republic
  • Weight Net (Kg)17
Classification
  • BIMobject CategoryLandscaping - Fencing
  • IFC classificationWall
  • UNSPSC nameFencing
  • UNSPSC code301520
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit