Publish your products
GAMA I.
DITON

GAMA I.

Terraced cinder blocks GAMA stand for an ideal solution for every outdoor area that requires a lower wall or slope solidification. Say good-bye to ordinary austere walls, DITON came up with concrete cinder blocks that are both functional and aesthetic; they are hollow inside so you can plant various flowers or vegetable. Why not make your garden or yard pretty while preserve the useful aspects?
Technical specification
  • Unique ref.gama_i
  • Product familySlope blocks
  • Product groupSlope blocks GAMA
  • TypeObject (single object)
  • Date of publishing2015-04-14
  • Edition number1
  • Height (mm)250
  • Width (mm)400
  • Depth (mm)600
Related
  • Material mainConcrete
  • Material secondaryConcrete
  • Designed inCzech Republic
  • Manufactured inCzech Republic
  • Weight Net (Kg)54
Classification
  • BIMobject CategoryLandscaping - Fencing
  • IFC classificationWall
  • UNSPSC nameBlocks
  • UNSPSC code301315
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit