Publish your products
PALISADE POLO
DITON

PALISADE POLO

Concrete taller landscape edging generally serves as height difference solutions in particular in an interesting unconventional way. The garden taller edging POLO is ideal for creating a terraced patio or supporting walls. DTION taller landscape edging possesses a modern look which creates a great contrast with the turf. It can be used for minor landscaping work to bring forth extraordinary outdoor elements.
Technical specification
  • Unique ref.palisade_polo
  • Product familyPalisades
  • Product groupPalisades POLO (square)
  • TypeObject (single object)
  • Date of publishing2015-04-14
  • Edition number1
  • Height (mm)500
  • Width (mm)115
  • Depth (mm)115
Related
  • Material mainConcrete
  • Material secondaryConcrete
  • Designed inCzech Republic
  • Manufactured inCzech Republic
  • Weight Net (Kg)13
Classification
  • BIMobject CategoryLandscaping - Fencing
  • IFC classificationWall
  • UNSPSC nameFencing
  • UNSPSC code301520
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit