Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
diton/products/d4424eac-c97e-4d74-8741-91a10e6c6da1
Home
Categories
Landscaping
Fencing
RETRO BLOCK
Available in United States
DITON
Follow
RETRO BLOCK
Retro cinder blocks are used for wall footings, posts and brickwork that form a part of landscaping architecture.
Download
Technical specification
Technical specification
Unique ref.
retro_block
Product family
Fence program
Product group
RETRO BLOCK
Type
Object (single object)
Date of publishing
2015-04-14
Edition number
1
Height (mm)
190
Width (mm)
190
Depth (mm)
390
Links
Links
Product url
http://www.diton.cz/retro-blok
Installation instructions
http://www.diton.cz/sites/default/files/retro_bloky_0.pdf
Technical description
http://www.diton.cz/sites/default/files/retrobloky_0.pdf
Related
Related
Material main
Concrete
Material secondary
Concrete
Designed in
Czech Republic
Manufactured in
Czech Republic
Weight Net (Kg)
27
Classification
Classification
BIMobject Category
Landscaping - Fencing
IFC classification
Wall
UNSPSC name
Fencing
UNSPSC code
301520
Similar products
Tournesol
Post & Vine Fence
Download
Ultra Aluminum Mfg
Ultra Vinyl™ Privacy - Aluminum+Vinyl Privacy Panels
Download
Ameristar Fence Products
Montage Plus® Ornamental Steel Fence
4.4
(
21
)
Download
Finsa
Wooden fence KIT057
3.5
(
24
)
Download
Ultra Aluminum Mfg
Ultra Louvered™ Privacy - Aluminum Louvered Privacy Screening
Download
Ameristar Fence Products
Echelon II®Industrial Ornamental Aluminum Fence
4.7
(
18
)
Download