Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
diton/products/55aee8bc-6aad-4100-86db-f975e0e39cb0
Home
Categories
Landscaping
Fencing
WALL BRICK
Available in United States
DITON
Follow
WALL BRICK
Bricks are used for fence foundations, posts, walls, insulation walls or walls surrounding reservoirs and transformers, or cable coverage.
Download
Technical specification
Technical specification
Unique ref.
wall_brick
Product family
Masonry program
Product group
Wall bricks
Type
Object (single object)
Date of publishing
2015-04-14
Edition number
1
Height (mm)
65
Width (mm)
140
Depth (mm)
290
Links
Links
Product url
http://www.diton.cz/zdici-cihla
Technical description
http://www.diton.cz/sites/default/files/zdici_cihla_1.pdf
Related
Related
Material main
Concrete
Material secondary
Concrete
Designed in
Czech Republic
Manufactured in
Czech Republic
Weight Net (Kg)
6
Classification
Classification
BIMobject Category
Landscaping - Fencing
IFC classification
Wall
UNSPSC name
Bricks
UNSPSC code
301316
Similar products
Ultra Aluminum Mfg
Ultra Vinyl™ Privacy - Aluminum+Vinyl Privacy Panels
Download
Ameristar Fence Products
Montage Plus® Ornamental Steel Fence
4.4
(
21
)
Download
CLD Physical Security Systems
Securus - Fencing system
4.8
(
6
)
Download
Finsa
Wooden fence KIT045
4.4
(
37
)
Download
Metaltech-Omega
Omega II Architectural Fences
Download
Ultra Aluminum Mfg
Ultra Louvered™ Privacy - Aluminum Louvered Privacy Screening
Download