We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Argus 40-60-80

Unique ref.: argus_40-60-80
Brand: dormakaba
Product family: Argus
Product group: Sensor Barriers
Width (mm): 1060
Height (mm): 990
Depth (mm): 1660
Date of publishing: 2019-04-11
Edition number: 2
Type: Object (single object)
Download (3)

Argus 40: Space-saving speed gate for entrance control in surveilled areas with door leaves from 990 to 1800 mm height and passage widths from 650 to 1,000 mm for better accesibility. The modular half-height sensor barrier can be adapted to environment with a broad range of materials and colours. It features optional user guidance by light. 

Argus 60: Speed gate for entrance control in surveilled areas with enhanced separation and safety sensor system. It offers door leaves from 990 to 1800 mm height and passage widths from 650 to 1,000 mm for better accessibility. The modular half-height sensor barrier can be adapted to environment with a broad range of materials and colours. It features optional user guidance by light, ambient lighting. 

Argus 80: Speed gate in high-end design for entrance control in surveilled areas with enhanced separation and safety sensor system. It offers door leaves from 990 to 1800 mm height and passage widths from 650 to 1,000 mm for better accessibility. The modular half-height sensor barrier can be adapted to environment with a broad range of materials and colours. It features optional user guidance by light, ambient lighting.

Argus 40:
Passage width: 650 mm Total width: 1060 mm Interlock height: 990 mm Interlock length: 1200 mm Guiding element width: 130 mm Guiding element of aluminium profile with aluminium inlay elements in the handrail and in the front

Argus 60:
Passage width: 650 mm Total width: 1060 mm Interlock height: 990 mm Interlock length: 1650 mm Guiding element width: 130 mm Guiding element of aluminium profile with aluminium inlay elements in the handrail and in the front

Argus 80:
Passage width: 650 mm Total width: 1060 mm Interlock height: 995 mm Interlock length: 1660 mm Guiding element width: 130 mm Aluminium profile with wraparound cover in the handrail and in the front on the side section (“Full Cast Layer” version).
Two panes as side cover.


“Custom” configuration:
Here, the colour combinations can be freely selected from the existing Argus Color Index

For the profiles and drive unit:
White P 100, Cafe Creme P 235, Anthracite P180, Black P 190, Silver N 600, Niro N 700

For the inlay:
White P 100, Anthracite P180, Silver N 600, Niro N 700, Niro S 700

For the scanner unit (40/60):
Glass Black G 880 Glass White G 810

For the panels (side sections):
Glass Clear G 800

Door leaf according to upper edge of door leaf and drive unit length (80):
Plastic Clear G 801 or Glass Clear G 800


Material main: Aluminium
Material secondary: Glass
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Doors - Other Doors
UNSPSC name: Security or access control systems
UNSPSC code: 46171619
Uniclass 1.4 Code: JW40
Uniclass 1.4 Description: Access control systems
Uniclass 2.0 Code: SS-75-40-02
Uniclass 2.0 Description: Access Control Systems
Uniclass 2015 Code: Ac_75_65_01
Uniclass 2015 Description: Access control systems commissioning
NBS Reference Code: 75-40-02
NBS Reference Description: Access Control Systems
CSI MasterFormat 2014 Code: 08 74 00
CSI MasterFormat 2014 Title: Access Control Hardware
OmniClass Number: 23-29 13 23
OmniClass Title: Access Control Turnstiles
CSI UniFormat II Code: D5030
CSI UniFormat II Title: Communications & Security
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1978243&tabidx=education&company=dormakaba+US&subtabidx=osp

Ausschreiben DE

AUSSCHREIBEN.DE

AUSSCHREIBEN.DE

Link to the tender texts on AUSSCHREIBEN.DE

Name Value
Bezeichnung dormakaba automatische Türsysteme
ID 1
Link http://www.ausschreiben.de/katalog/dormakaba_ens
Referenz dormakaba_ens

BIMobject SEEK Properties

Doors - Other

Name Value
Height 990 mm — 995 mm
Material aluminium, glass
Width 1060 mm — 1410 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material aluminium, glass

BIMobject®