Publish your products
UNIQUIN Demountable Glass Wall System
UNIQUIN Demountable Glass Wall System
UNIQUIN Demountable Glass Wall System
UNIQUIN Demountable Glass Wall System
UNIQUIN Demountable Glass Wall System
UNIQUIN Demountable Glass Wall System
UNIQUIN Demountable Glass Wall System
    dormakaba

    UNIQUIN Demountable Glass Wall System

    4.1 out of 5 stars4.1(7 reviews)

    The dormakaba UNIQUIN Demountable Glass Wall System is a single system for multiple purposes. Glass walls combined with attractive design from UNIQUIN create open and enticing spaces. Acoustically separated from the hustle and bustle with a high STC rating. The UNIQUIN frame system is suitable both for rooms where full transparency is desirable and for individual door solutions. Variation is also possible: wood, for example, can provide visual interest and discretion where it is required. UNIQUIN’s strengths are realized wherever limited space needs to be utilized with maximum efficiency. The system allows you to structure the available space, while keeping all sections interconnected – so the feeling of spaciousness is maintained.

    Object filename indicates wall attachment configuration type: A B C D F (see diagram) and Revit wall types: Solid Wall [no tag] or Curtain Wall, CW.

    Specification
    • The dormakaba UNIQUIN Demountable Glass Wall System Glass and aluminum demountable partition system complying with ASTM B221 (ASTM B221M) and meeting or exceeding the performance of 6063-T5 aluminum alloy.

      Fixed Glass: Clamp style mounting. Three-piece track with snap on trim. Mounting Profiles: Single Glazed Demountable Partition. Single acting and sliding door options.

    Technical specification
    • Unique ref.uniquin-demountable-glass-wall-system
    • Product familyEntrance
    • Product groupGlass Walls
    • TypeShowcase (model)
    • Date of publishing2022-08-29
    • Edition number1
    • Height (inches)118
    Related
    • Material mainGlass
    • Material secondaryMetal
    Classification
    • BIMobject CategoryDoors - Glazed
    • CSI MasterFormat 2014 Code10 22 19
    • CSI MasterFormat 2014 TitleDemountable Partitions

    Region availability

    North America
    Canada
    United States