Publish your products
Automatic Sliding Door, Fine Frame ESA400 Showcase
Automatic Sliding Door, Fine Frame ESA400 Showcase
Automatic Sliding Door, Fine Frame ESA400 Showcase
Automatic Sliding Door, Fine Frame ESA400 Showcase
Automatic Sliding Door, Fine Frame ESA400 Showcase
Automatic Sliding Door, Fine Frame ESA400 Showcase
    dormakaba

    Automatic Sliding Door, Fine Frame ESA400 Showcase

    Fine Frame Full Breakout Automatic Sliding Door

    For elegant and upscale applications, the ESA400 Fine Frame is a perfect marriage of beauty and functionality. Including full breakout capability, the ESA400 combines full view aesthetics with excellent weather-sealing qualities. The ESA400 is ideal for interior or exterior applications including high-end retail stores or modern office buildings. Full breakout provides enhanced egress capacity or an expanded pass-through opening to move large objects, displays, and equipment.

    • Fine-Frame profile nearly disappears from view
    • Full breakout of active and fixed panels
    • Adjustable astragal
    • Factory-glazed 3/8" thick tempered glass
    • Dual vertical weather sweeps
    • Overhead combination safety and activation sensors
    Specification
    • REVIT .rfa Filename Format

      The BIMobject filename indicates Revit wall types application:

      • Solid Wall, [no tag]
      • Curtain Wall, CW

      The BIMobject filename indicates the door assembly type:

      Single panel doors

      • S         Single panel

      Bi-parting panel doors

      • B         Bi-parting  panels

      CAD DWG format files are available online through the dormakaba ESA400 product page.

    Technical specification
    • Unique ref.automatic_sliding_door_ESA400
    • Product familyEntrance
    • Product groupAutomatic Sliding Doors
    • TypeShowcase (model)
    • Date of publishing2021-08-20
    • Edition number1
    Related
    • Material mainGlass
    • Material secondaryMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Sliding
    • CSI MasterFormat 2014 Code08 42 29
    • CSI MasterFormat 2014 TitleAutomatic Entrances

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit