Publish your products
EL 301 Automatic Sliding Door Operator
EL 301 Automatic Sliding Door Operator
    dormakaba

    EL 301 Automatic Sliding Door Operator

    4.2 out of 5 stars4.2(6 reviews)

    The dormakaba EL 301 combines a proven mechanical platform with next generation technology.

    The EL 301 is a robust performer that delivers infinite control, smoother function and sleeker lines, providing design possibilities that are limited only by the imagination. The EL 301 automatic operator is fully compliant to the N.C.C (BCA) and is tested to Australian Standard AS5007, 1 million cycle endurance testing clause 4.4.1.1. and main power fail test clause 4.4.2  by a NATA accredited facility.

    • Total door weight to 300 kg
    • Made In Australia
    • 1 Million cycle AS5007 - endurance tested
    • Fully Integrated UPS system
    • Smart lock technology
    Specification
    • The DORMA EL 301 is the benchmark for Australian automatic door operators, combining a proven mechanical platform and next generation technology the EL 301 is a robust performer that delivers infinite control, smoother function and sleeker lines, providing design possibilities that are limited only by the imagination. The DORMA EL 301 automatic door operator is engineered to control and operate bi-parting and single slide framed and frameless glass sliding doors and is a proven performer in airports, shopping centres, supermarkets, hotels, hospitals, financial institutions, sports stadiums and many other commercial sites. The Automatic Door Operator The Automatic single slide/bi-parting door operator is to be a 240-volt fully electric DORMA EL 301 SERIES. Fully housed in extruded aluminium (height 265mm x width 152mm). The equipment will incorporate the following: A 3 phase 24 volt motor that is unable to be burnt out; a programmable logic control with current sensing and durable solid state switching of the motor; chain drive with average tensile strength of 1950kg and a 12.7mm pitch; self-lubricating gearbox with steel cut gears (not nylon or cast) for increased durability with no intermediate belts or pulleys; an anodised aluminium replaceable tracking system; and a carriage assembly supported by glass fiber reinforced nylon track wheels with fully raced and sealed ball bearings. The operator must have positive electric braking to close the doors smoothly; fully adjustable speed control with independent settings for open, close and braking; automatic re-closing circuitry to ensure doors re-close if partially opened; intermediate selectable opening widths or climate control facility. The operator is to incorporate a failsafe device to open doors fully on power failure or on fire signal in accordance with the BCA section D2.19 and relevant Australian Standards; monitoring warning signal to indicate when the battery power is low; automatic reversing if obstructed during closing sequence with fully adjustable sensitivity settings; automatic stop and retry if obstructed during opening sequence at a predetermined programmable time and speed; dual sets of jamb fitting high gain (up to 15m) flush mounted safety beams (PE cells) that are resistant to sunlight. Actuation The operator is to be actuated by two DORMA microwave movement sensors as standard equipment; the sensors must be resistant against reflected sun light and have focusable area detection settings to reduce unnecessary actuations. The operator is to be covered by a two (2) years parts and twelve (12) months labour warranty from date of invoice.
    Technical specification
    • Unique ref.EL301_BiParting_Wall-Hosted
    • Product familyDoors
    • Product groupSliding Doors
    • TypeObject (single object)
    • Date of publishing2020-02-25
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inAustralia
    • Manufactured inAustralia
    Classification
    • BIMobject CategoryDoors - Sliding

    Region availability

    Asia Oceania Africa
    Bahrain
    Australia
    Egypt
    China
    Fiji
    Senegal
    India
    New Zealand
    South Africa
    Indonesia
    Papua New Guinea
    Tunisia
    Jordan
    Vanuatu
    Kuwait
    Malaysia
    Oman
    Qatar
    Saudi Arabia
    Singapore
    Türkiye
    United Arab Emirates
    Vietnam
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit