Publish your products
Full Height Turnstile Kentaur FTS-E05
dormakaba

Full Height Turnstile Kentaur FTS-E05

The robust turnstile Kentaur FTS-E05 is especially suitable for securing the perimeter of buildings and property. The end point locking system developed by dormakaba prevents people from being trapped in the gates. The quiet low-energy drive consumes very little energy and adapts to the speed of the person entering.
Specification
  • 120° rotating unit: Ø 89 mm tubular column each with 11 Ø 40 mm bar-shaped crossbars made of hot-dip galvanised steel with black plastic covering caps. Passage limitation through steel frame with filled rods, metal housing with front plate for reader installation and reserved space for installations. The contractor supplies an auditable static calculation (load: 1.0 kN/m) with foundation information. Manufacturer qualification specifications according to DIN 18800-7. Connection available for earth strip provided by the customer on both portal posts. Finish: - Hot-dip galvanised passage limitation and blocking element. - Stainless steel glossy rotating unit. Function: Aggregate type 1.2: Movement of the rotating unit is manual; the exit direction is electrically controlled, the entry direction is blocked. A rotary cycle is released by a floating contact of the customer (e.g. card reader). Aggregate type 2: The turnstile is equipped with a 1.6 joule limited low energy SK-M servo positioning drive for automatic access control and active locking. The selected rotation direction is released for a rotary cycle by a floating signal initiated by the customer in the direction of entry or exit. The rotary motion is started by manually pushing the turnstile. The rotating unit is then automatically turned by a motor to the next home position and locks. If no one passes through the turnstile within an adjustable period of time, the release is cancelled. The behaviour of the end point locking in the event of a power failure can be freely selected. Standard setting: blocked in entry direction, free rotation in exit direction. Personal safety through patented end point locking: Following a release, the turnstile can be stopped and rotated back at any time up to half way through the rotary motion. This prevents trapping of body parts and carried objects. Once the turnstile has completed half of its rotary motion, the unit can only be exited in the released direction. MCBF (mean cycles between failure) is 4 million.
Technical specification
  • Unique ref.kentaur_fts_e05
  • Product familyKentaur Full-Height Turnstiles
  • Product groupKentaur Full-Height Turnstiles
  • TypeObject (single object)
  • Date of publishing2019-05-06
  • Edition number1
  • Height (mm)2270
  • Width (mm)1500
  • Depth (mm)1300
Related
  • Material mainStainless steel
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryDoors - Security Doors
  • UNSPSC nameSecurity or access control systems
  • UNSPSC code46171619
  • Uniclass 2015 CodeSs_75_40_02
  • Uniclass 2015 DescriptionAccess control systems
  • CSI MasterFormat 2014 Code08 74 00
  • CSI MasterFormat 2014 TitleAccess Control Hardware
  • OmniClass Number23-29 13 23
  • OmniClass TitleAccess Control Turnstiles
  • CSI UniFormat II CodeD5030
  • CSI UniFormat II TitleCommunications & Security

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City