Publish your products
Full Height Turnstile Kentaur FTS-L01
dormakaba

Full Height Turnstile Kentaur FTS-L01

Kentaur turnstiles

These sturdy Kentaur turnstiles are especially suitable for reliably securing outdoor areas. When used in conjunction with card readers, they can reliably control access without the need for monitoring by personnel.
Thanks to its patented end point locking, it is impossible for anyone to become trapped in the event of power failure or attempted unauthorised access.

Technical specification
  • Unique ref.kentaur_fts_l01
  • Product familyKentaur Full-Height Turnstiles
  • Product groupKentaur Full-Height Turnstiles
  • TypeObject (single object)
  • Date of publishing2020-11-19
  • Edition number1
  • Height (mm)2270
  • Width (mm)2050
  • Depth (mm)1380
Related
  • Material mainStainless steel
  • Material secondaryAluminium
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryDoors - Security Doors
  • IFC classificationDoor
  • UNSPSC nameSecurity or access control systems
  • UNSPSC code46171619
  • Uniclass 2015 CodeSs_75_40_02
  • Uniclass 2015 DescriptionAccess control systems
  • CSI MasterFormat 2014 Code08 74 00
  • CSI MasterFormat 2014 TitleAccess Control Hardware
  • OmniClass Number23-29 13 23
  • OmniClass TitleAccess Control Turnstiles
  • CSI UniFormat II CodeD5030
  • CSI UniFormat II TitleCommunications & Security

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City