We are using cookies to provide our services

By using our services you agree to our use of cookies

Orthos PIL-M02

Unique ref.: orthos_pil_m02
Brand: dormakaba
Product family: Orthos Personal Interlocks
Product group: Orthos Personal Interlocks
Height (mm): 2468
Date of publishing: 2019-04-11
Edition number: 1
Type: Object (single object)
Download (2)
Orthos PIL-M02 Exit Lane Breach Control Corridor. The installation provides a reliable separation of secure and non-secure areas, e.g. at airports. In this case, the airside (secure/sterile) and landside (non-secure/non-sterile) are separated from each other. The unit is designed as stand-alone (unstaffed) with state of the art sensors to sense, deter, and alarm in case of a security breach. Security staff can take appropriate actions in case of an alarm.

Orthos PIL-M02 Exit Lane Breach Control Corridor: Floor-supported, self-supporting enclosure consisting of framing and panels with glass infill panels, glazed doors, and hinged gates, forming a controlled-access secure path of travel configured to allow high-volume single-direction pedestrian movement, and to sense, deter, and provide local and remote notification for attempts to enter corridor from the restricted direction. The modular enclosure is equipped with a series of motion presence and video analytic sensors that detect unattended objects left within the corridor area. As pedestrians pass through the corridor, full-height and optional half-height double swing doors automatically open and close based upon selected operating mode. Combined, the physical barrier and sensor system provide secure detection, entry prevention, and separation of facility users from persons posing a risk to the public.


Material main: Stainless steel
Material secondary: Glass
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Doors - Security
UNSPSC name: Security or access control systems
UNSPSC code: 46171619
Uniclass 1.4 Code: JW40
Uniclass 1.4 Description: Access control systems
Uniclass 2.0 Code: SS-75-40-02
Uniclass 2.0 Description: Access Control Systems
Uniclass 2015 Code: Ss_75_40
Uniclass 2015 Description: Security systems
NBS Reference Code: 75-40-02
NBS Reference Description: Access Control Systems
CSI MasterFormat 2014 Code: 08 34 56
CSI MasterFormat 2014 Title: Security Gates
OmniClass Number: 23-29 13 00
OmniClass Title: Security Access Controls
CSI UniFormat II Code: D5030
CSI UniFormat II Title: Communications & Security
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject SEEK Properties

Doors - Security

Name Value
Applications Exit Lane Breach Control Corridor.
Depth 3370mm, 6606mm, 7606mm
Lock / Latch - Option Stainless steel, Glass
Width 1053 mm — 1523 mm

All BIM objects are real products from real manufacturers confirmed and approved