Publish your products
Pedestrian guiding bar PGB-10
dormakaba

Pedestrian guiding bar PGB-10

Pedestrian guiding bars professionally finish off all half-height dormakaba units to the immediate environment. Pedestrian guiding bars bridge gaps to walls, lifts or to the reception. The PGB 10 perfectly matches our Speedgates ARGUS design .

  • Our guiding elements come with or without glass panel
  • Simple assembly on finished floor level
  • Matches perfectly the design of our Speedgates ARGUS for a seamless aesthetic
Specification
  • dormakaba automatic door systems

    1.1 Pedestrian guiding bars

    1.1.1 PGB 10 Pedestrian guiding bar glass in Argus design


    dormakaba pedestrian guiding element glass PGB 10


    Designation: dormakaba PGB 10

    Functions: optionally selectable

    Manufacturer: dormakaba





    Passenger guiding element PGB 10

    ---------------------------

    Total height: 990mm

    Surface finish: Flange plates always in Antrhazit P180 / surface finish of posts as required (see "Surface/finish")

    Pedestrian guide rail as a variable all-glass barrier system which can be assembled from end, middle and corner posts in aluminium profiles including aluminium flange plates.

    Glass panelling is optionally available.



    OPTIONS:


    End mullion with top edge 990mm

    Mullion made of aluminium profile including rubber profile for on-site dry glazing '..........'


    Centre mullion with top edge 990mm

    Mullion made of aluminium profile including rubber profile for on-site dry glazing '..........'


    T-post with top edge 990mm

    Consisting of a centre post and a top profile mounted at a 90° angle including rubber profile for on-site dry glazing '..........'


    Corner post 90° with top edge 990mm

    Consisting of an end post and a top profile mounted at a 90° angle including rubber profile for on-site dry glazing '..........'


    Corner post 135° with top edge 990mm

    Consisting of an end post and a top profile mounted at a 135° angle including rubber profile for on-site dry glazing '..........'



    Raised mullion

    Top edge between 991 - 1800mm '..........'



    Glass no. 1 / centre distance .......mm

    ESG 10mm / top edge 990mm / base distance 200mm '..........'



    Glass no. 2 / centre distance .......mm

    ESG 10mm / top edge 990mm / base distance 200mm '..........'



    Glass no. 3 / centre distance .......mm

    ESG 10mm / top edge 990mm / base distance 200mm '..........'



    Glass no. 4 / centre distance .......mm

    ESG 10mm / top edge 990mm / base distance 200mm '..........'



    Glass no. 5 / centre distance .......mm

    ESG 10mm / top edge 990mm / base distance 200mm '..........'




    Glass no. 1 raised

    ESG 10mm / top edge 991 - 1800mm / base distance 200mm / centre distance 500 - 1500mm '..........'


    Glass no. 2 raised

    ESG 10mm / top edge 991 - 1800mm / base distance 200mm / centre distance 500 - 1500mm '..........'


    Glass no. 3 raised

    ESG 10mm / top edge 991 - 1800mm / base distance 200mm / centre distance 500 - 1500mm '..........'


    Glass no. 4 raised

    ESG 10mm / top edge 991 - 1800mm / base distance 200mm / centre distance 500 - 1500mm '..........'


    Glass no. 5 raised

    ESG 10mm / top edge 991 - 1800mm / base distance 200mm / centre distance 500 - 1500mm '..........'



    Delivery of substructure in advance '..........'



    Support plate for installation on substructure

    Installation support plate with variable substructure, dimension X = 80 - 180 mm '..........'



    Flange plate for gluing to FFB

    System height increases by 8 mm panel height + adhesive layer '..........'



    Floor fastening material '..........'


    1 adhesive cartridge for 1-2 adhesive panels '..........'


    2 adhesive cartridges for 3-4 adhesive plates '..........'


    3 adhesive cartridges for 5-6 adhesive plates '..........'




    Surfaces of the posts:


    Surface of the posts in Silver N600

    Surface to match the Argus Presetting Digital Silver and Vector Edge '..........'


    Surface of the posts in Niro N700

    Surface to match the Argus Presetting Coporate satin '..........'


    Surface of the mullions in White P100

    Surface to match the Argus Presetting True White '..........'


    Surface of the posts in Cafe Creme P235

    Surface to match the Argus Presetting Organic Sand '..........'


    Surface of the posts Anthracite P180

    Surface to match the Argus Presetting Core Steel '..........'


    Surface of the posts in Black P190

    Surface to match the Argus Presetting Deep Black '..........'


Technical specification
  • Unique ref.pedestrian-guiding-bar-pgb-10
  • Product familyEntrance
  • Product groupSpecial Doors
  • TypeObject (single object)
  • Date of publishing2025-07-31
  • Edition number1
  • Height (mm)990
Related
  • Material mainMetal
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryDoors - Security Doors

Region availability

Europe Asia Africa South America Oceania
Åland Islands
Afghanistan
Algeria
Argentina
American Samoa
Albania
Armenia
Angola
Bolivia
Australia
Andorra
Azerbaijan
Benin
Brazil
Cook Islands
Austria
Bahrain
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Djibouti
Venezuela
Norfolk Island
Finland
India
Egypt
Northern Mariana Islands
France
Indonesia
Equatorial Guinea
Palau
Germany
Iran
Eritrea
Papua New Guinea
Gibraltar
Iraq
Eswatini
Pitcairn Islands
Greece
Israel
Ethiopia
Samoa
Guernsey
Japan
Gabon
Solomon Islands
Hungary
Jordan
Ghana
Timor-Leste
Iceland
Kazakhstan
Guinea
Tokelau
Ireland
Kuwait
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Kenya
Tuvalu
Italy
Laos
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Liberia
Vanuatu
Latvia
Macau
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Madagascar
Lithuania
Maldives
Malawi
Luxembourg
Mongolia
Mali
Malta
Myanmar (Burma)
Mauritania
Moldova
Nepal
Mauritius
Monaco
North Korea
Mayotte
Montenegro
Oman
Morocco
Netherlands
Pakistan
Mozambique
North Macedonia
Palestine
Namibia
Norway
Philippines
Niger
Poland
Qatar
Nigeria
Portugal
Saudi Arabia
Republic of the Congo
Romania
Singapore
Reunion
Russia
South Korea
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit