Publish your products
dormakaba All-Glass Revolving Door KTV ATRIUM FLEX - Entrance Systems
dormakaba All-Glass Revolving Door KTV ATRIUM FLEX - Entrance Systems
dormakaba All-Glass Revolving Door KTV ATRIUM FLEX - Entrance Systems
dormakaba All-Glass Revolving Door KTV ATRIUM FLEX - Entrance Systems
dormakaba All-Glass Revolving Door KTV ATRIUM FLEX - Entrance Systems
dormakaba All-Glass Revolving Door KTV ATRIUM FLEX - Entrance Systems
dormakaba All-Glass Revolving Door KTV ATRIUM FLEX - Entrance Systems
    dormakaba

    dormakaba All-Glass Revolving Door KTV ATRIUM FLEX - Entrance Systems

    4.6 out of 5 stars4.6(5 reviews)

    The New KTV ATRIUM FLEX revolving door takes lightness, enticing openness and undisrupted elegance to a new level, offering a combination of features unprecedented in a revolving door breaking down the barriers to creativity in entrance design. Buildings are both aesthetically and functionally enhanced in the best possible way, thanks to the beautiful all glass appearance of the KTV ATRIUM FLEX. Passage heights on our revolving door of up to 4m are available for all diameters up to 3m. Regardless of height and diameter no centre column is required resulting in a clear unobstructed view through the centre of the door.

    • 'All Glass' 3 or 4 wing revolving door
    • Side walls with special laminated safety glass filling
    • Low wear, low-maintenance & low-noise electromechanical direct drive housed under the ceiling tested for 2 million cycles. Exists also with a floor mounted operator (solution called : KTV ATRIUM)
    • Inside diameter : 2,000 - 3,000 mm
    • Outside diameter : inside diameter + 98 mm (coated), +102 mm (stainless steel surfaces)
    • Clear passage height : 2,100 – 4,000 mm
    • Total height : clear passage height + 84 mm (coated), + 86 mm (stainless steel surfaces)
    • LED light ring for flicker-free internal illumination
    • Mechanical locking device
    • Tested to EN 16005 “Power operated pedestrian doorsets. Safety in use. Requirements and test methods"
    Specification
    • dormakaba KTV ATRIUM FLEX 3 revolving door

      Overhead drive KTV FLEX Direct

      Designation: dormakaba KTV ATRIUM FLEX 3

      Design: All-glass revolving door KTV ATRIUM FLEX 3

      with direct drive

      Functions: optional selectable

      Manufacturer: dormakaba

      PRODUCT DESCRIPTION / FUNCTIONS

      All-glass revolving door system with latest

      KT FLEX Direct drive technology.

      Gearless, brushless and low-wear direct drive.

      With electromagnetic operating principle. No drive

      belts, No gears. High performance, low-noise, flat

      design, high positioning accuracy.

      Drive for overhead installation under a glass ceiling.

      Operating mode and functionality selectable between

      Speed Limiter, Positioning Automatic, Servomatic

      or Automatic.

      Operating mode can also be changed at a later date by

      means of function modules and without replacing the

      drive components.

      Pre-assembled cable harness with color-coded

      and geometrically coded connectors for fast and

      error-free installation.

      Uncomplicated parameterization and programming

      directly on the control unit or via separate handheld.

      Programmable, potential-free switching contact for

      status messages, e.g. to building management systems.

      TECHNICAL FEATURES

      Door diameter (mm): 2000 to 3000

      passage height (mm): 2100 to 4000

      door height (mm): 2122 to 4022

      Power consumption (W): depending on version 8 - 102

      Supply voltage: 100 - 240 V AC +/-10%, 50/60 Hz

      Power supply for external consumers:

      24 V DC +/-10 %, 3.0 A

      Operating noise (drive): < 50 dB(A)

      Temperature range (drive): -40 to +60 °C

      APPROVALS / CERTIFICATES

      EN 16005 type approval

      (proven durability of 2 million cycles)

      Technical rules for workplaces ASR A 1.7

      Machinery Directive, Low Voltage Directive

      EN ISO 13849-1

      Production according to DIN ISO 9001

      AREAS OF APPLICATION

      for building entrances

      as interior and exterior door

      DOOR TYPE

      DOOR CONSTRUCTION

      Circularly curved drum walls made of 17.5 mm thick

      laminated safety glass.

      Framed in narrow extruded aluminum profiles.

      SIZE

      Inner diameter ID approx. (mm) '..........'

      Outer diameter OD approx. (mm) '..........'

      Clear passage height PH approx. (mm) '..........'

      Total height PH + 80 approx. (mm) '..........'

      for clear installation width approx. (mm) '..........'

      for clear installation height approx. (mm) '..........'

      CENTRAL PART

      Fine-framed wings with 3 rigid wings '..........'

      from three-sided circumferential aluminum fine frame

      profiles (without profiles in the central axis),

      vertical wing profile sash profile with view width

      40x30 mm, upper and lower base rail with 80 mm face

      width, with horizontal and vertical brush seals.

      Glass filling 12 mm toughened safety glass.

      CEILING CONSTRUCTION

      Construction made of thermally toughened laminated

      safety glass, glass thickness 21.5 mm.

      Anti-drip edge in the external passage area

      '..........'

      FLOOR RING

      Floor ring with adjustable substructure for

      installation without welding.

      Dimensions raw to finished floor from 80 - 250 mm.

      Stainless steel angle profile 40 x 40 x 4 mm, 360°.

      Necessary sealing work to the building structure on

      site.

      Screed works from raw to finished floor by others.

      Panels as casting aid for optimized casting of the

      floor ring in the screed.

      Suitable for the installation of a floor covering.

      Type 0, without clamping flange '..........'

      Type 1, with axial clamping flange to accommodate an

      on-site sealing foil provided by others '..........'

      Type 1 (DIN), with axial clamping flange according to

      DIN 18195-5 to accommodate an on-site sealing foil

      provided by others '..........'

      Type 2, with 180° external clamping flange to

      accommodate an on-site sealing foil provided by

      others '..........'

      Type 2 (DIN), with 180° external clamping flange

      according to DIN 18195-5 to accommodate an on-site

      sealing foil provided by others '..........'

      Additional sheet metal baffle in the area of the

      clamping flange (stop/foil baffle) '..........'

      Additional sheet metal pan with opening for a

      floor drain '..........'

      FACADE CONNECTION

      Metal panel in door color with stabilized Styrodur

      core, in center axis, three-sided circumferential,

      24 mm thick, max. 100 mm wide, fixed at

      the mullion and transom construction of the facade

      for load application '..........'

      Steel frame for load transfer to the ground

      independent of the facade. '..........'

      Special design according to separate description

      '..........'

      COLOR

      RAL standard color '..........'

      Silver anodized finish EV1 E6/C0 '..........'

      Stainless steel cladding, mat. 1.4301, grain 240

      '..........'

      Special color '..........'

      OPTIONS

      KTV P (Positioning Automatic) '..........'

      with 2 selectable operating modes via program switch.

      Manual door operation, then automatic positioning in

      the home position

      or

      Continuous rotation (slow), manual acceleration to

      walking speed.

      Speed limiter with two adjustable parameters

      (triggering speed and counterforce).

      KTV S (Servomatic) '..........'

      With 2 selectable operating modes via program switch.

      Automatic start (slow), manual acceleration

      to walking speed, , then automatic positioning in the

      home position

      or

      Continuous rotation (slow), manual acceleration to

      walking speed.

      Speed limiter with two adjustable parameters

      (triggering speed and counterforce).

      KTV A (fully automatic revolving door) '..........'

      with 2 selectable operating modes via program switch

      automatic start (walking speed), , then automatic

      positioning in the home position

      or

      continuous rotation (slow), sensor-triggered automatic

      acceleration to walking speed

      SAFETY EQUIPMENT

      Speed limiter for KTV M '..........'

      Safety equipment for KTV P '..........'

      safety equipment for KTV S '..........

      Safety equipment for KTV A '..........'

      Additional emergency stop switch outside

      (acc. to DIN 18650) '..........'

      Safety equipment according to DIN 18650/EN 16005

      MOVEMENT SENSORS

      Movement sensors for KTV S and KTV A '..........'

      PROGRAM SWITCH

      Revolving door key switch "Standard" '..........'

      Revolving door key switch with profile half cylinder

      "PZ" (only for external installation) '..........'

      All PZ of the installation keyed alike

      Program switch installed on door post '..........'

      Program switch separately enclosed for external

      installation '..........'

      DOOR LOCK

      without lock '..........'

      manual floor lock '..........'

      With profile half cylinder.

      All PZ of the installation keyed alike.

      FLOOR COVERING

      floor covering by customer (max. 30 mm thick)

      '..........'

      Floor mat with ribbed carpet inlay,

      EMCO Diplomat 522/3R, color anthracite '..........'

      Clean strip mat with rubber insert,

      EMCO Diplomat 522/3G, color black '..........'

      Special flooring '..........'

      LIGHTING

      with LED light ring '..........'

      for conistent system illumination.

      Dimmable, adjustable light color (warm / cool white).

      WARM AIR CURTAIN

      (a) Warm water air curtain, surface in door color,

      prepared for on-site water connection PWW 70/50 °C.

      Air curtain (warm water) as separate vertical

      stand-alone unit with sideways blower duct

      '..........'

      b) Electric air curtain, surface in door color,

      prepared for on-site electrical connection.

      Air curtain (electric) as separate vertical

      stand-alone unit with side blower duct '..........'

      FURTHER ACCESSORIES

      Pushbutton with wheelchair symbol (inside and outside)

      for temporary reduction of the rotation speed

      '..........'

      3 push handles

      (a) mounted vertically on door leaf

      Handle, D 32 mm, length 350 mm '..........'

      Vertical push bar, D 40 mm, door leaf height '..........'

      (b) mounted horizontally on door leaf

      Horizontal push bar, D 32 mm, in door leaf width '..........'

      INSTALLATION AND SERVICES

      Professional assembly '..........'

      Professional commissioning '..........'

      Service contract'..........'

    Technical specification
    • Unique ref.revolving-door-KTV-atrium-flex
    • Product familyEntrance
    • Product groupRevolving Doors
    • TypeObject (single object)
    • Date of publishing2024-02-26
    • Edition number1
    • Height (mm)4000
    • Width (mm)3000
    Related
    • Material mainMetal
    • Material secondaryGlass
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryDoors - Revolving

    Region availability

    Europe Asia Africa South America Oceania
    Åland Islands
    Afghanistan
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Equatorial Guinea
    Palau
    Germany
    Iran
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Ethiopia
    Samoa
    Guernsey
    Japan
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Guinea
    Tokelau
    Ireland
    Kuwait
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Kenya
    Tuvalu
    Italy
    Laos
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Liberia
    Vanuatu
    Latvia
    Macau
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Madagascar
    Lithuania
    Maldives
    Malawi
    Luxembourg
    Mongolia
    Mali
    Malta
    Myanmar (Burma)
    Mauritania
    Moldova
    Nepal
    Mauritius
    Monaco
    North Korea
    Mayotte
    Montenegro
    Oman
    Morocco
    Netherlands
    Pakistan
    Mozambique
    North Macedonia
    Palestine
    Namibia
    Norway
    Philippines
    Niger
    Poland
    Qatar
    Nigeria
    Portugal
    Saudi Arabia
    Republic of the Congo
    Romania
    Singapore
    Reunion
    Russia
    South Korea
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe