Publish your products
Revolving Door, Crane Motion Assist 360 Series Showcase
Revolving Door, Crane Motion Assist 360 Series Showcase
Revolving Door, Crane Motion Assist 360 Series Showcase
Revolving Door, Crane Motion Assist 360 Series Showcase
Revolving Door, Crane Motion Assist 360 Series Showcase
Revolving Door, Crane Motion Assist 360 Series Showcase
Revolving Door, Crane Motion Assist 360 Series Showcase
    dormakaba

    Revolving Door, Crane Motion Assist 360 Series Showcase

    Crane Motion Assist 360 Series Revolving Doors

    Crane revolving doors set the standard for timeless design aesthetics. The introduction of our Crane Motion Assist 360 allows building owners to realize touch-free entrance into their buildings, making it easier and safer for pedestrians of all abilities to use revolving doors. This new, low energy, state of the art drive system provides an intuitive experience while preserving the architectural vision for the building.

    Classified as a manual revolving door, Crane Motion Assist 360 offers three (3) different operation modes, allowing you to choose the best operation method for your building. Depending on the traffic flow of your building, a simple turn of the key can change the operation mode from Manual to Power Assist or to Low Energy Automatic – providing the industries only touch-free manual revolving door experience. Motion Assist 360 delivers an unsurpassed user experience in a singular solution.

    • Touch-Free Access
    • Three (3) different operation modes; manual, power assist & low energy automatic
    • Larger, more dependable drive box
    • Brushless motor that continues to function
    • Mounting plate that makes it easier to level during installation

    Variations Available:

    • 2000 Semi-Custom
    • 3000 Fully Custom
    • 4000 All Glass
    • Retrofit – For existing Crane 2000, 3000 and 4000 installations
    • Rehab – For existing competitive revolving doors

    Object filename indicates wall attachment configuration type: A thru L (see diagram)

    Revit wall types: Solid Wall, SW or Curtain Wall, CW.

    CAD DWG format files available online.

    Specification
    • Three (3) different operation modes; 

      • manual
      • power assist
      • low energy automatic

      Two Traditional Activation Modes

      In manual mode, the door functions as a traditional manual revolving door with the user pushing the door wing through the rotation. In power assist mode, the drive system is initiated after a light push and keeps the door in motion for a full rotation and then returns the door to the home (X) position.

      Touch Free Options

      When used in Low Energy Automatic mode, the energy efficient drive system rotates continuously at low energy speed, allowing a user to pass through the door without physical contact. There are two (2) different options for activating the low energy drive system.

      • Touchless wave plate actuators can be used to start the drive system
      • The door can be set for continuous rotation
      • Motion Assist 360 delivers an unsurpassed user experience in a singular solution
      • Voltage Requirements: 110 VAC-120 VAC +/- 10%
      • Line breaker: 10 Amps
      • Frequency: 50/60 Hz
      • Max Door Height and Width: Diameter + height cannot total more than 17 ft.

      Certifications: Designed to comply with ANSI/BHMA A156.27-2019. Drive system must be commissioned based upon door size, door weight and prevailing conditions at the opening to ensure compliance.

      CAD DWG format files available online.

    Technical specification
    • Unique ref.revolving_door_crane_motion_assist_360_series
    • Product familyEntrance
    • Product groupRevolving Doors
    • TypeShowcase (model)
    • Date of publishing2021-08-25
    • Edition number1
    Related
    • Material mainGlass
    • Material secondaryMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Revolving
    • CSI MasterFormat 2014 Code08 42 33
    • CSI MasterFormat 2014 TitleRevolving Door Entrances
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit