Publish your products
Manual Sliding Door System RS 120/120 Syncro
Manual Sliding Door System RS 120/120 Syncro
Manual Sliding Door System RS 120/120 Syncro
Manual Sliding Door System RS 120/120 Syncro
    dormakaba

    Manual Sliding Door System RS 120/120 Syncro

    • Manual Sliding Door System
    • Robust clamp-type carriers designed for glass or timber panels up to 120 kg. The visible system surface and finish is achieved on the basis of clip-on cover profiles.
    • Max. sliding panel weight 80 kg (Syncro version) / 120 kg (glass or timber panels with two carrier) / 150 kg (glass panels with three carriers)
    • Glass thicknesses sliding panel 8 mm, 10 mm and 12 mm
    • Timber thickness sliding panel from 26 mm to 35 mm
    • Dimensions Height 143 mm, Width 52/73 mm
    • Clamp-type fittings – no glass preparation required
    • End stop and holder
    • Syncro feature: Opening one panel automatically opens the other
    • Benefits: With clamp-type fittings, the need to drill and cut the glass is eliminated, Fast and simple fitting, saving time and money, particularly suitable for applications in which convenience needs to be married to style
    dormakaba - www.dormakaba.com
    Technical specification
    • Unique ref.RS-120
    • Product familyInterior Glass
    • Product groupSliding Door Systems
    • TypeObject (single object)
    • Date of publishing2020-02-19
    • Edition number1
    • Width (mm)2900
    Related
    • Material mainMetal
    • Material secondaryMetal
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryDoors - Sliding
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • ProductPage.DetailedInfo.Classifications.COBIetypeCategoryDoor

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit