Publish your products
Full Height Turnstile Kentaur FTS-M01 with Bicycle Door
dormakaba

Full Height Turnstile Kentaur FTS-M01 with Bicycle Door

Full height turnstile with integrated bike / bicycle gate.


These sturdy Kentaur turnstiles are especially suitable for reliably securing outdoor areas. When used in conjunction with card readers, they can reliably control access without the need for monitoring by personnel.

Thanks to its patented end point locking, it is impossible for anyone to become trapped in the event of power failure or attempted unauthorised access.


Features and benefits:

  • Large range of models and variants available.
  • Reliable personal safety with end point locking.
  • Versions with patented integrated bike interlock, emergency exit function and enhanced resistance class RC.
  • Modular combination of crossbars, roofs and guiding elements.
  • Turnstile columns and crossbars in a range of carbon steel and stainless steel versions.
  • Low energy drive and automatic adjustment of speed of rotation to match that of the person entering.
  • Minimal power consumption.
  • Adjustable access can be freely set in the event of power failure.
  • Can be used under the most varied environmental conditions.
  • Rotating unit: 89 mm-diameter stainless steel AISI 304 tubular column.
Technical specification
  • Unique ref.turnstile-kentaur-fts-m01
  • Product familyKentaur Full-Height Turnstiles
  • Product groupKentaur Full-Height Turnstiles
  • TypeObject (single object)
  • Date of publishing2025-08-26
  • Edition number1
  • Height (mm)2270
  • Width (mm)2440
Related
  • Material mainSteel
  • Material secondaryAluminium
  • Designed inGermany
Classification
  • BIMobject CategoryDoors - Security Doors
  • IFC classificationDoor
  • UNSPSC nameSecurity or access control systems
  • UNSPSC code46171619
  • Uniclass 2015 CodeSs_75_40_02
  • Uniclass 2015 DescriptionAccess control systems
  • CSI MasterFormat 2014 Code08 74 00
  • CSI MasterFormat 2014 TitleAccess Control Hardware
  • OmniClass Number23-29 13 23
  • OmniClass TitleAccess Control Turnstiles
  • CSI UniFormat II CodeD5030
  • CSI UniFormat II TitleCommunications & Security

Region availability

Europe Asia Africa South America Oceania
Åland Islands
Afghanistan
Algeria
Argentina
American Samoa
Albania
Armenia
Angola
Bolivia
Australia
Andorra
Azerbaijan
Benin
Brazil
Cook Islands
Austria
Bahrain
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Djibouti
Venezuela
Norfolk Island
Finland
India
Egypt
Northern Mariana Islands
France
Indonesia
Equatorial Guinea
Palau
Germany
Iran
Eritrea
Papua New Guinea
Gibraltar
Iraq
Eswatini
Pitcairn Islands
Greece
Israel
Ethiopia
Samoa
Guernsey
Japan
Gabon
Solomon Islands
Hungary
Jordan
Ghana
Timor-Leste
Iceland
Kazakhstan
Guinea
Tokelau
Ireland
Kuwait
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Kenya
Tuvalu
Italy
Laos
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Liberia
Vanuatu
Latvia
Macau
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Madagascar
Lithuania
Maldives
Malawi
Luxembourg
Mongolia
Mali
Malta
Myanmar (Burma)
Mauritania
Moldova
Nepal
Mauritius
Monaco
North Korea
Mayotte
Montenegro
Oman
Morocco
Netherlands
Pakistan
Mozambique
North Macedonia
Palestine
Namibia
Norway
Philippines
Niger
Poland
Qatar
Nigeria
Portugal
Saudi Arabia
Republic of the Congo
Romania
Singapore
Reunion
Russia
South Korea
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit