Publish your products
Adiatec® High-Pressure System
Adiatec® High-Pressure System
Adiatec® High-Pressure System
Adiatec® High-Pressure System
    DriSteem

    Adiatec® High-Pressure System

    The DriSteem Adiatec high-pressure system provides evaporative cooling and humidification in multiple zones and in a wide variety of applications. Humidify to enhance indoor air quality, manufacturing process, material longevity and comfort while taking advantage of the free cooling and energy savings inherent with this technology. The Adiatec high-pressure system handles every aspect of the application from the potable supply water source to the cooled/humidified conditions in the air handler, duct or space.

    Energy-efficient

    DriSteem's Adiatec high-pressure system uses heat already present in air to evaporate evenly distributed water droplets dispersed by the system, saving on energy costs.

    Reduces cooling load

    As atomized water droplets are absorbed, the evaporation causes air temperature to drop, reducing the cooling load. This provides significant energy savings when cooling and humidifying simultaneously.

    Reduces water waste

    The system's Vapor-logic® controller monitors multiple conditions to modulate and control nozzle operation. This optimizes absorption and minimizes water waste.

    Fan-assisted dispersion options

    There are new options for dispersion available with the Adiatec high-pressure system. We now offer high-pressure fan-assisted dispersion units in addition to the current nozzle and manifold systems. These fan-assisted dispersion options are designed to atomize water while increasing air movement for cooling or humidification applications.

    Specification
    • Capacity: 250 to 5500 lbs/hr (113 to 2495 kg/h)

      Control: Vapor-logic® controller

      Applications: Any application requiring cooling or humidification. Especially suited for applications requiring simultaneous cooling and humidification. Commonly used in data centers, industrial manufacturing, printing facilities, and applications using air-side economizers.

      Options: Available water treatment options provide ultra-pure water that leaves no white dust – see our water treatment systems page. BACnet® or LonTalk® communication protocols. Redundant high-pressure water pump. Climate controlled outdoor enclosure. Available with all stainless steel piping for greater hygiene, and VDI 6022 certification.

    Technical specification
    • Unique ref.high-pressure-systems
    • Product familyEvaporative Cooling and Humidification
    • Product groupHigh-Pressure System
    • TypeObject (single object)
    • Date of publishing2021-12-21
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Other

    Region availability

    North America
    Canada
    Mexico
    United States