Publish your products
Chateau Series - Hardwood Flooring
Chateau Series - Hardwood Flooring
Chateau Series - Hardwood Flooring
Chateau Series - Hardwood Flooring
Chateau Series - Hardwood Flooring
Chateau Series - Hardwood Flooring
    DUCHATEAU

    Chateau Series - Hardwood Flooring

    The natural beauty of hardwood. The Chateau Collection features flooring that showcases the natural beauty of hardwood. Designed with a vintage aesthetic, these oil-finished floors offer beautiful matte finishes that enhance the grain and character of the wood.

    Get in contact with DUCHATEAU

    Specification
    • Wear Layer: 4 mm | Bois Fume: 3.5 mm

      Plank Width: 7.5" (190 mm) | Bois Fume: 7-9/16” (192 mm)

      Species: European Oak | Bois Fume: European White Oak

      Grade: Character

      Finish: UV Oil | Bravone: Hard-Wax Oil | Lyon: Hard-Wax Oil

      Installation: Glue-Down, Nail/Staple, Floating | Bois Fume: Glue-Down, Nail/Staple with Glue-Assist, Floating

      Construction: Engineered

      Thickness: 5/8” (15 mm) | Bois Fume: 9/16" (14.5 mm)

      Radiant Heating: Approved (see installation instructions)

      Trims: Stairnose, Reducer, Threshold, T-Mold, and Squarenose

      Coverage Per Box: 23.315 SQ. FT. | Bois Fume: 26.66 SQ. FT.

      Surface Treatment:

      Antibes: Smooth Wirebrush

      Bois Fume: Brushed

      Bravone: Medium Wire Brush

      Domenico: Light Wire Brush

      Ile de Re: Smooth Wirebrush

      Lyon: Light Wirebrush, Random Saw Marks

      Plank Length:

      Antibes: Random Length up to 74-3/4” (1900 mm)

      Bois Fume: Random Length up to 84-5/8" (2150 mm)

      Bravone: Random Length up to 74-13/16” (1900 mm)

      Domenico: Random Length up to 74-13/16” (1900 mm)

      Ile de Re: Random Length up to 74-13/16” (1900 mm)

    Technical specification
    • Unique ref.chateau-collection
    • Product familyFloors
    • Product groupHardwood Flooring
    • TypeObject (single object)
    • Date of publishing2025-12-23
    • Edition number1
    Related
    • Material mainWood
    Classification
    • BIMobject CategoryFlooring - Wood Flooring
    • IFC classificationFloor
    • Uniclass 2015 CodeSs_30_20_90
    • Uniclass 2015 DescriptionWood and composite unit flooring systems
    • CSI MasterFormat 2014 Code09 64 00
    • CSI MasterFormat 2014 TitleWood Flooring
    • OmniClass Number23-15 17 13 11
    • OmniClass TitleWood Flooring

    Region availability

    North America
    Canada
    United States