Publish your products
DucoFlex Manifold box (floor and ceiling) 3x oval
DUCO

DucoFlex Manifold box (floor and ceiling) 3x oval

"The ceiling and floor manifold box can be used multifunctionally with 3 oval connexions (F) and 1 oval connection (M). This offers the possibility to connect it to the ceiling and floor manifold box 4x oval (F) and so expand to 6x oval connections (F)."
Specification
  • Compatible with DucoFlex D63 round and DucoFlex B163 x H68 oval air ducting

    • “Click & Go” system ensures quick and airtight coupling

    • Connections:

    - 4 x oval

    - 12x DucoFlex D63 round

    - 2x DucoFlex B163 x H68oval

    - 1 x DIN180 (Female)

Technical specification
  • Unique ref.ducoflex-vloer-en-plafondplenium-3x-oval
  • Product familyMechanical Ventilation
  • Product groupAccessories
  • TypeBuilding Material
  • Date of publishing2022-05-18
  • Edition number1
  • Height (mm)68
  • Width (mm)225
  • Depth (mm)225
Related
  • Material mainABS
  • Material secondaryABS
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)0.39
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • ETIM CodeEG015560
  • ETIM NameAccessories for flue gases and air

Region availability

Europe
Belgium
Netherlands
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit