This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Ductal UHPC Rainscreen Cladding Panels - Concealed Rail Mounting

Unique ref.: rainscreen_cladding_solution_conceal_rail_mount
Brand: Ductal
Product family: Rainscreen Cladding Panels
Product group: Ductal
Width (inches): 96
Height (inches): 48
Depth (inches): 0.5
Date of publishing: 2017-05-01
Edition number: 1
Type: Object (single object)
Download (15)
Ductal® at a Glance

Fiber reinforced ultra-high performance concrete (UHPC) offers durable, thin panels
Low porosity for extreme durability
Ductile behavior due to addition of organic or glass fibers
Can be used in ventilated or rainscreen facade systems
Can be used alone, combined with other materials or as part of an external thermal insulation system

Durability
Low porosity means resistance to abrasion, carbonation, penetration of chloride ions and freeze/thaw
Resistant to fire without additional chemical treatment, making it ideal for use on housing projects and public buildings
Exceptionally strong and impact resistant thanks to mechanical performance characteristics (Ductal® is around 6-8 times stronger than conventional concrete)
Ductility makes Ductal® an agile material, that can support some deflection while allowing minor, tolerated cracking - making it suitable for even the most ambitious construction projects
Low maintenance
Several surface treatments increase resistance and durability, such as water repellence (to protect against efflorescence and soiling), anti-graffiti (for publicly accessible areas) and glazing (for color customization and shine)

Choice
Ensure the singularity of your project through a variety of:
Colors
Textures
Shapes

Competitive Solution
Ductal® rainscreen cladding adapts to any project demands. It unites resistance and strength at a competitive price. Better still, use and maintenance costs are reduced because of the panel's durability.

Environmental Impacts Benefits
Our research teams have completed an environmental life-cycle analysis on three different rainscreen cladding panel solutions: Ductal® Ultra-high Performance Concrete (UHPC), compact laminate (HPL) and aluminum. The study was carried out on an 8-story reference building, with all three solutions designed to achieve the same thermal performance.
The study shows that Ductal:
Reduces greenhouse gas emissions by two to three times when compared to HPL and aluminum
Uses six times less water than HPL and three times less than Aluminum
Produces far less waste than HPL, particularly in the production phase


Material main: Concrete
Material secondary:
Designed in: United States
Manufactured in: United States
Weight Net (Lbs): 200

BIMobject Category: Walls - Cladding
Uniclass 1.4 Code: L513
Uniclass 1.4 Description: Wall cladding panels, slabs; facing slabs (mainly external, but also used ...
Uniclass 2.0 Code: SS-25-20
Uniclass 2.0 Description: Wall Cladding Systems
Uniclass 2015 Code: Ss_25_20_15_16
Uniclass 2015 Description: Concrete panel cladding systems
NBS Reference Code: 25-20
NBS Reference Description: Wall Cladding Systems
CSI MasterFormat 2014 Code: 06 12 13
CSI MasterFormat 2014 Title: Cementitious Reinforced Panels
OmniClass Number: 23-13 37 13
OmniClass Title: Exterior Wall Cladding
This product is available in:
North America
  • Canada
  • Mexico
  • United States

BIMobject SEEK Properties

Walls - Cladding

Name Value
Application Exterior
Bending Strength 244800 psf
Colour Camelback ; Saddle ; Cobalt ; Terracotta ; Gunpowder Granite Peak ; Crimson ; Silver Falls ; Aspen Bark
Compressive Strength 18000 psi
Installation Method Invisible Fastener
Integral Finish Adze ; Aggregate ; Blasted ; Bush Hammered ; Crumpled ; Ecorce I ; Ecorce Ii ; Flamed ; Fluvial Cut ; Fluvial Plus ; Ogee ; Retro ; Spherical ; Split Face ; Trellis
Length 72 in
Material Concrete
Panel Depth 1/2"
Tensile Strength 302400 psf

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 72 in
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour Camelback ; Saddle ; Cobalt ; Terracotta ; Gunpowder Granite Peak ; Crimson ; Silver Falls ; Aspen Bark
Material Concrete

BIMobject®