Publish your products
D-Code Floorstanding bidet White High Gloss 560 mm - 224110
D-Code Floorstanding bidet White High Gloss 560 mm - 224110
D-Code Floorstanding bidet White High Gloss 560 mm - 224110
D-Code Floorstanding bidet White High Gloss 560 mm - 224110
    DURAVIT AG

    D-Code Floorstanding bidet White High Gloss 560 mm - 224110

    • 1 washing area
    • Floorstanding installation
    • Ideal for single bore faucets
    • Made of high-quality, long-lasting sanitary ceramic: particularly rugged, scratch-resistant material with a high degree of hardness, easy-clean and hygienic surface
    • With faucet deck
    • with overflow
    Specification
      • Duravit D-Code Floorstanding bidet, 560 mm White High Gloss, Tap hole platform, Number of faucet holes per wash area: 1, Overflow - 22411000002
    Technical specification
    • Unique ref.d-code-bidet-floor-standing-224110
    • Product familyBidet
    • Product groupFloorstanding bidet
    • TypeObject (single object)
    • Date of publishing2023-07-20
    • Edition number1
    • Height (mm)385
    • Width (mm)360
    • Depth (mm)560
    Related
    • Material mainCeramics
    • Designed inGermany
    • Weight Net (Kg)20.5
    Classification
    • BIMobject CategorySanitary - Bidets
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010126
    • ETIM NameBidet
    • UNSPSC nameBidets
    • UNSPSC code30181502
    • Uniclass 2015 CodePr_40_20_06_11
    • Uniclass 2015 DescriptionBidets
    • CSI MasterFormat 2014 Code22 41 13.19
    • CSI MasterFormat 2014 TitleResidential Bidets
    • OmniClass Number23-31 23 00
    • OmniClass TitleBidets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures